Product Fact Sheets
E36731A Battery Emulator Quickly optimize your device for better battery
The E36731A is designed to operate with Keysight BV9211B Pathwave BenchVue advanced battery emulation software. This combination allows you to easily profile batteries and perform battery emulation, enabling you to perform battery drain analysis at different charge levels. This capability allows you to quickly optimize your device for batter battery life. You can also create a custom charging and discharging sequence at various test conditions. The software can run one thousand cycle operations to determine the aging effects and the impact on battery reliability.
Key Values
Battery profiling, emulation, and cycling with BV9211B/BV9210B software
• Power up to 200W, 30V, 20A
• Profile batteries through charge/discharge to create a unique battery model
• Emulate charge states to reduce test time, improve safety, and test repeatability
• Charge/discharge batteries to determine the capacity visually
• Cycle batteries to determine loss of capacity and reduction of battery life
Two-quadrant operation
Power supply function
• 200W, 30V, 20A
• Autoranging
• Datalogging
• LIST function
• Voltage slew control
Electronic load function
• 250W, 60V, 40A
• CC, CV, CR, CP
• Scope function
• Datalogging
• LIST function
Convenient benchtop capabilities and intuitive interfaces
• Front output terminal, including sense and ground
• 4.3-inch LCD color display
• Individual knobs for voltage and current
• LAN/LXI, USB, and GPIB (requires EL34GPBU upgrade option) interfaces
What are you looking for?