Phase Noise Analyzer

Precise phase noise measurements at the lowest signal levels

Keysight phase noise analyzers come in two classes. The PN3-class includes the E5045A-E5047A signal source analyzers, and the PN7-class includes the E5055A-E5058A signal source analyzers and the N5511A phase noise test system. They deliver accurate, high-sensitivity measurements to detect the lowest levels of phase noise and spurious signals. Enhanced cross-correlation methodology suppresses internal noise and ensures accurate, repeatable results — especially when measuring sources with minimal phase noise. Our high-end models enable ultra-sensitive measurements, with readings down to the kT thermal noise floor (-177 dBm/Hz), ensuring precise characterization of the lowest possible signal levels. Choose one of our popular configurations or configure one specific to your application. Need help selecting? Check out the resources below.

High measurement sensitivity

Detects low-level phase noise and spurious signals with high sensitivity, enabling precise characterization of signal sources and reliable performance of DUTs.

 
 

Cross-correlation method

Uses dual independent channels to actively suppress internal noise through cross-correlation, enabling precise and reliable measurement of signal sources with minimal phase noise.

Dedicated phase noise analysis

Purpose-built to accurately measure absolute and residual phase noise of both pulsed and non-pulsed signals, enabling comprehensive evaluation of overall system and component-level performance.

AM / baseband performance

Measures amplitude modulation (AM) and baseband noise, both of which can degrade error vector magnitude (EVM) in digitally modulated signals and contribute to overall phase noise performance.

 
 
prod_image
  • Maximum frequency

    7 GHz to 54 GHz

  • Maximum offset frequency

    8 GHz to 8 GHz

  • Absolute phase noise sensitivity (10 GHz @ 10 kHz offset, Xcorr=1)

    -149 dBc/Hz to -153

  • Residual phase noise sensitivity 10 GHz @ 10 kHz offset Xcorr=1

    -187 dBc/Hz to -150 dBc/Hz

Frequently asked questions