What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Driver type: Python (64-bit)
Python Version Support: 3.6 - 3.9
Driver Download Options
- Binary Packages: For Linux OSes, there are two sets of binary packages available for supported Python versions
- For CentOS 7 or RedHat 7, download the binary package with the file name that ends with "...CentOS7_RHEL7".
- For CentOS 8, RedHat 8, Ubuntu 18.04, Ubuntu 20.04; download the binary package with the file name that ends with "...Others".
- Source Package
Wie geht das Herunterladen
- Click the Download button.
- Download the package.
How to Install
- Binary Package
- Copy the downloaded package (archive file) to a temp folder
- Unzip it
- Use pip install to install the driver
- “pip3 install keysight_ktrfpwrmeter-1.0.2-cp38-cp38-linux_x86_64.whl”
- “pip3 install keysight_ktrfpwrmeter-1.0.2-cp38-cp38-linux_x86_64.whl”
- Source Package
- Distributed source package means when the user runs pip install <package_name>, the binary package is built and installed from the source package, compatible with the user’s environment. Important to note users cannot modify python driver APIs.
- Prerequisites
- Python 3.6 to 3.9
- C++ Compiler: MSVC compiler. Install Visual Studio (any edition) with "Desktop development with C++" workload selected OR if full VS ADE not needed, Build Tools for Visual Studio (command line interface) with "C++ build tools" workload selected.
- CMake 3.16 or newer: CMake tools are used to build and install the driver Python module. If needed, install the latest stable binary distribution for Windows or Linux from CMake.org.
- VISA: The driver module uses VISA to communicate with the instrument. Any compliant implementation is acceptable. The latest version of Keysight IO Libraries Suite is recommended, includes VISA.
- Copy the downloaded package to a temp folder
- Unzip it
- Use pip install to install the driver
- “pip3 install keysight_ktrfpwrmeter-1.0.2.tar.gz”.
Lizenzierung
- Does Not Require a License
Dokumentation
Download
- keysight_ktrfpwrmeter_V1.0.2_python3.6_64-bit_binary_package_CentOS7_RHEL7
- keysight_ktrfpwrmeter_V1.0.2_python3.6_64-bit_binary_package_Others
- keysight_ktrfpwrmeter_V1.0.2_python3.7_64-bit_binary_package_CentOS7_RHEL7
- keysight_ktrfpwrmeter_V1.0.2_python3.7_64-bit_binary_package_Others
- keysight_ktrfpwrmeter_V1.0.2_python3.8_64-bit_binary_package_CentOS7_RHEL7
- keysight_ktrfpwrmeter_V1.0.2_python3.8_64-bit_binary_package_Others
- keysight_ktrfpwrmeter_V1.0.2_python3.9_64-bit_binary_package_CentOS7_RHEL7
- keysight_ktrfpwrmeter_V1.0.2_python3.9_64-bit_binary_package_Others
- keysight_ktrfpwrmeter_V1.0.2_source package
Installs on: PC
Betriebssystem
- CentOS 7.4 - 8.3
- Red Hat 7.4 - 8.3
- Ubuntu 18.04.0 - 18.04.5, 20.04.0 - 20.04.2
Voraussetzungen
Supported Instruments
- E4416A, E4417A, E4418B, E4419B, N1911A, N1912A, N8262A, N1913A, N1914A, N1921A, N1922A, 8481A, 8482A, 8483A, 8485A, 8487A, 8481B, 8482B, 8481H, 8482H, 8487D, 8485D, 8481D, E9325A, E9326A, E9327A, U2000A, U2000B, U2000H, U2001A, U2001H, U2002A, U2002B, U2002H, U2004A, U2001B, N432A, U2021XA, U2022XA, U8481A, U8485A, U8487A, U8488A, U8489A, U2041XA, U2042XA, U2043XA, U2044XA, U2049XA, U2053XA, U2063XA, L2051XA, L2061XA, L2052XA, L2062XA, L2053XA, L2063XA, U2054XA, U2064XA, U2055XA, U2065XA, L2054XA, L2064XA, L2055XA, L2065XA, L2065XT, U2051XA, U2052XA, U2061XA, U2062XA, N1913B, N1914B