What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Wie geht das Herunterladen
Click the Download button.
How to Install
Lizenzierung
- Does Not Require a License
Dokumentation
Installs on: PC
Betriebssystem
- Microsoft Windows 11
- Microsoft Windows 10 (64-bit only)
- Microsoft Windows 8.1 (64-bit only)
Voraussetzungen
Hardware Requirements:
The followings are required for installing the M960x software.
- Controller (desktop PC, laptop PC, rackmount PC, or PXIe embedded computer)
- Keysight PXIe chassis which has already been set up
For setting up the controller and the PXIe chassis, refer to the PXIe chassis documentation.Software Requirements:
The followings are required for installing the software.
- Operating system:
Microsoft Windows 7 Professional SP1 or later (32-bit/64-bit)
Microsoft Windows 8.1 Professional or later (32-bit/64-bit)
Microsoft Windows 10 (32-bit/64-bit)
- Keysight IO Libraries Suite: Keysight IO Libraries Suite 2019 or later
Supported Instruments
- M9601A, M9602A, M9603A, M9614A, M9615A