Keysight Assembly is a breakthrough solution built for assembly engineers across automotive, aerospace, defense, heavy industry, and electronics, with its first release focused on Body-in-White distortion engineering. Unlike traditional tools, it replicates real shop-floor conditions and supports every stage of assembly development, from early design through tool commissioning. Engineers can optimize fixtures, clamps, and weld sequences to consistently meet tolerances, even with part variation. The software integrates smoothly with CAD, PLM, and CAE systems, generates realistic as-manufactured geometries, and requires no FEA expertise, offering intuitive workflows while enabling faster, more robust, and cost-efficient assembly process validation.

  • Mirrors real shop-floor assembly processes
  • Optimizes fixtures, clamps, and weld sequences to control distortion
  • Build to support multiple joining methods and multi-material assemblies
  • Smoothly integrates with CAD/PLM/CAE
  • Generates as-manufactured geometries (within tolerances) automatically
  • Easy to use without FEA expertise, enabling faster, right-first-time assembly design
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2025-10-30 2025.0 See below
Veröffentlichungsdatum Version
2025-10-30 2025.0
Version Description
See below

Key Highlights of Keysight Assembly 2025.0

  • Virtual distortion engineering for BIW assembly to predict and prevent misfits, gaps, and distortion before physical tools or parts exist
  • Physics-based assembly simulation accounting for real geometry, internal stresses, clamping reactions, and heat effects
  • Early risk identification to avoid surprises during try-out, ramp-up, and SOP
  • Drag-and-drop virtual assembly line builder supporting cells, operations, bins, and quality control
  • Multi-cell, multi-operation, multi-process support for complex automotive assemblies
  • Designed for non-FE users
  • Progressive component realism, starting from nominal CAD and evolving to simulated and scanned physical parts and even complete scanned sub-assemblies
  • Automatic enhancement of CAD geometry with stamping-related distortions, stresses, and thickness effects—no stamping expertise required
  • Initial focus on resistance spot welding, including weld sequencing, clamp effects, gap closing, and distortion prediction
  • High performance and scalability, capable of analyzing large BIW assemblies in short turnaround times
  • Seamless workflow integration, enhancing existing engineering processes and Excel-based planning without requiring drastic process changes

Wie geht das Herunterladen

  • Click the Download button
  • Continue to Keysight Software Manager to download Software Updates

Lizenzierung

  • Requires a License

Dokumentation

Installs on: PC

Betriebssystem

  • Windows 64

Voraussetzungen

Verfügbare Downloads

Assembly Simulation 2025.0 for Windows

File Size: 2.87 GB
MD5: 714f44705144949cae0aca21253f020c
Info:

Assembly Simulation 2025.0 for Windows 11 or 10 64-bit Operating System, chaining installation of:

  • Visual-Environment 23.0 User Interface for Assembly Simulation 2025.0
  • Assembly Simulation Solvers (CSM 46.0.1), Batch standalone command line (ASBatch 23.0) and Documentation 2025.0

How to install:

Unzip Keysight_AS-2025.0_Windows.zip archive in a temporary directory and execute ASSolution2025r0_WindowsSetup.exe

Keine Softwareversion verfügbar
SHOW MORE