What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
M9537A BIOS Downloads
With upgrading, DO NOT install this version unless you have one previous version installed first. If you skip versions during BIOS upgrade, the M9537A may result in not powering up after the install.
DO NOT downgrade BIOS. Downgrading BIOS will cause unforeseen issue as each version of BIOS is match with specific version of ME firmware and specific windows patches. Please contact Keysight at www.keysight.com/find/contactus if you have the need to downgrade the BIOS.
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
| Veröffentlichungsdatum | Version | Versionsbeschreibung |
|---|---|---|
| 2020-01-09 | SL07 | See above. With upgrading, DO NOT install this version unless you have version SL06 installed first. If you skip versions during BIOS upgrade, the M9537A may result in not powering up after the install. |
| Veröffentlichungsdatum | Version |
|---|---|
| 2020-01-09 | SL07 |
| Version Description |
|---|
| See above. With upgrading, DO NOT install this version unless you have version SL06 installed first. If you skip versions during BIOS upgrade, the M9537A may result in not powering up after the install. |
NOTE: There is not a way to downgrade the M9537A BIOS to older version after you upgraded to SL07.
The M9537A SL07 BIOS has these changes:
- Update microcode (from BA to C6) to fix INTEL-SA-00115.
- Update ME from 11.8.50.3399 to 11.8.55.3510 to fix INTEL-SA-00125 and INTEL-SA-00141.
- Change "Hot Plug Support in DOS" setting (vbios) from Enable to Disable.
- Change "Holdoff timer" item range from 0~8 to 0~60 second.
- Change "CPU C states" item from Enable to Disable.
Wie geht das Herunterladen
- Click the download button
How to Install
Lizenzierung
- Does Not Require a License
Installs on: Instrument
Betriebssystem
- WES 7 32-bit
- WES 7 64-bit
- Win 10 64-bit
Voraussetzungen
- Information Not Available
Supported Instruments
- M9537A
The SL06 BIOS has these changes:
- PCIE CLKREQ Mapping Override from "Default" to "No CLKREQ", disable the PCI CLKREQ.
- Fixed BIOS post screen has noise (random) in WIN10 reboot.
- Update ME from 11.0.0.1205 to 11.8.50.3399.
- Fix "No battery is detected" message in WIN7.
- Change "SATA Speed selection" from Gen2 to Gen3.
- Remove NVME from OS BOOT selection
Wie geht das Herunterladen
- Click the download button
How to Install
Lizenzierung
- Does Not Require a License
Installs on: Instrument
Betriebssystem
- WES 7 32-bit
- WES 7 64-bit
- Win 10 64-bit
Voraussetzungen
- No specific prerequisites
Supported Instruments
- M9537A
Wie geht das Herunterladen
- Click the download button
How to Install
Lizenzierung
- Does Not Require a License
Installs on: Instrument
Betriebssystem
- WES 7 32-bit
- WES 7 64-bit
- Win 10 64-bit
Voraussetzungen
- No specific prerequisites
Supported Instruments
- M9537A
SHOW MORE