What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
BenchVue Basic Oscilloscope App Download
Note: KeysightCare support is not included for all BenchVue Basic apps.
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
| Veröffentlichungsdatum | Version | Versionsbeschreibung |
|---|---|---|
| 2023-12-08 | 2020 Update 3.0 | This version addresses critical bug fixes. |
| Veröffentlichungsdatum | Version |
|---|---|
| 2023-12-08 | 2020 Update 3.0 |
| Version Description |
|---|
| This version addresses critical bug fixes. |
Wie geht das Herunterladen
- Click the Download button.
- Save or run the installer.
How to Install
- Double-click on downloaded software file to run the installer.
Lizenzierung
- No cost, Perpetual, Floating (unlimited copies) license (no activation required)
Dokumentation
Installs on: PC
Betriebssystem
- Windows 10 (64-bit), Version 1809 or later
- Win-11, 64-bit
System Requirements
- Processor: Intel Core i5 (or equivalent)
- RAM: 16 GB
- Storage Drive: 900 MB free space for Windows
- Screen Resolution: 1920x1080 (recommended)
Voraussetzungen
- Information Not Available
Supported Instruments
- InfiniiVision 1000 X-Series, 2000 X-Series, 3000 X/T-Series, 4000 X-Series, 6000 X-Series
- InfiniiVision 5000 Series, 6000 A&L Series, 7000 A/B Series
- Infiniium 9000A Series, S-Series, V-Series, Z-Series, 90000 Series
- USB Streamline P-Series
Wie geht das Herunterladen
- Click the Download button.
- Save or run the installer.
How to Install
- Double-click on downloaded software file to run the installer.
Lizenzierung
- Does not require a license
Installs on: PC
Betriebssystem
- Windows 10 (64-bit), Version 1809 or later
System Requirements
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
- Screen Resolution: 1920x1080 (recommended)
Voraussetzungen
- Information Not Available
Supported Instruments
- InfiniiVision 1000 X-Series, 2000 X-Series, 3000 X/T-Series, 4000 X-Series, 6000 X-Series
- InfiniiVision 5000 Series, 6000 A&L Series, 7000 A/B Series
- Infiniium 9000A Series, S-Series, V-Series, Z-Series, 90000 Series
- USB Streamline P-Series
SHOW MORE