Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight EV battery test solutions offer a precise platform for evaluating electric vehicle batteries across all levels, from individual cells to complete packs. These solutions are distinguished by their high-efficiency regenerative power capabilities, significantly reducing operational costs by feeding energy back into the grid during discharge. Coupled with powerful software for energy storage and lab operations, Keysight provides precise control over test sequences, data management, and advanced characterization techniques. These capabilities are crucial to automotive engineers for ensuring the safety, performance, efficiency, and longevity of EV batteries, directly impacting the accelerated development and reliable deployment of electric vehicles, stationary energy storage systems, and the broader e-mobility ecosystem. Request a quote for one of our popular configurations today. Need help selecting? Check out the resources below.
Test individual battery cells, modules, and complete battery packs for in-depth characterization at each stage of development, ensuring quality and performance at every scale.
Designed with regenerative capabilities, often exceeding 90% energy recovery, so energy from the battery during discharge cycles is fed back into the grid rather than being dissipated as heat.
Define, control, and monitor complex test sequences, including performance, functional, aging, and environmental tests with built-in compliance for global industry standards.
Support electrochemical impedance spectroscopy (EIS) on multiple channels to characterize a cell's impedance across a frequency range, helping identify potential issues or degradation mechanisms.
Battery Types
Module, Pack, Cell, CellModulePack
Form factor
Cabinet, Dual cabinet, Benchtop, Rack mounted, Combined
Maximum power
N/A to >10 MW
Measurement type
Differential voltage, Temperature, Digital IO, Communications, Analog in, Power supply, Analog out
Mains voltage
48 VDC to 480 VAC
SL1007A
Keysight SL1007A 測試系統具有多達 64 個通道。 電壓範圍:±25 A、±50 A、±75 A、±100 A、±200 A、±300 A、±400 A、±600 A
利用 SL1007A Scienlab 電池測試系統 – 單電池級,您可準確而有效地測試汽車和工業應用的單電池。 雙向電源供應器可為您的待測電池充電和放電,效率極高。
SL1001A
The SL1001A Scienlab Battery Test System helps you emulate sink and source for battery modules for automotive and industrial applications. Learn more!
The SL1001A Scienlab Battery Test System for module level is a test platform that provides a complete test setup with unique testing capabilities to validate the performance of modules for different applications. Built as a bidirectional regenerative source and sink it performs the tests with the highest efficiency.
SL1740A
SL1740A 提供電源輸入與輸出功能,具有 1,000 至 1,500 V 的電壓範圍,300 至 900A 的電流範圍,以及 270 kW 的功率。
Keysight SL1700A Scienlab 電池測試系統 – 電池組級系列,可逼真地模擬未來電池組應用的環境,以便全面測試高功率電池組,並提升其功能和安全性。 隨著電動車市場的需求不斷升高,業者需在大量的電池測試實驗室中開發電動車電池。 Keysight SL1700A 系列的開發宗旨是加速推展電動車電池的開發和驗證。它提供高達 1,500 V 的電壓範圍,以及 90 至 270 kW 的功率選項。新的高電壓碳化矽(SiC)技術具有體積小、高能源效率等優點,可將營運成本降到最低。
SL1770A
The SL1770A test solution provides a groundbreaking, centralized power concept for larger battery-pack test laboratories that supply power >10 MW.
Electric vehicle technology is evolving, with battery capacities, power, and currents needed to test them continuing to grow. A new approach is needed as EV battery test labs increasingly experience:
The Scienlab Power Allocation Management Solution addresses these challenges with a centralized, reliable, and highly scalable power allocation architecture built for modern high-current test environments.
A smarter architecture for high-power test labs
At the core of the solution is a combined, regenerative power array that forms a shared pool. Regenerative Power Units allow power to be allocated and released in 100 kW increments, ensuring each test bench receives precisely the power it needs.
The allocated power is handled at each test bench by a control unit that provides electrical connections and measurement, test-bench automation, and safety control, as well as seamless integration with the central power pool.
After a test or test step has been finalized, the power is freed again and can be reallocated. This allows for reducing the total installed power and ensures a manageable grid load.
Key capabilities
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
EV battery testing, while crucial for the success of electric vehicles, presents a unique set of challenges due to the complex and high-energy nature of the technology. Overcoming these challenges often involves leveraging advanced simulation tools (like battery emulators), developing sophisticated test automation, investing in robust safety infrastructure, and fostering interdisciplinary expertise. Battery testing challenges span across technical, safety, logistical, and economic domains. These include the following:
Keysight offers a comprehensive suite of EV battery test solutions designed to address the entire battery development lifecycle, from individual cells to complete battery packs and their accompanying Battery Management Systems (BMS). Keysight battery test solutions provide a holistic approach to battery validation, covering the entire spectrum from basic electrical characterization to complex system-level integration and safety testing, all supported by powerful software for automation and data management. Here's a breakdown of the types of tests Keysight EV battery test solutions can perform at the cell, module, and pack levels:
Advancements in battery capabilities and technologies highlight the critical role of comprehensive testing in ensuring the safety, performance, and reliability of electric vehicles as the industry continues to grow.