Configuration Guides
Configure Your Keysight CXA Signal Analyzer
This CXA configuration guide will help you determine which performance options, measurement applications, accessories, and services to include with your new CXA or to add as upgrades to an existing CXA.
This step-by-step process will help you custom-configure your CXA signal analyzer. Capabilities that are listed as standard come with the instrument at no additional charge. Tailor the performance, exterior, and service packages to meet your requirements. Ordering optional capabilities at time of purchase provides the lowest overall cost.
For detailed specifications, refer to the CXA Signal Analyzer Specification Guide (N9000-90016). For a summary of specifications, refer to the CXA Signal Analyzer Data Sheet (5990-4327EN).
Instrument Upgrades
Fast license-key upgrades for performance options that do not require additional hardware:
×
请销售人员联系我。
*Indicates required field
感谢您!
A sales representative will contact you soon.