What are you looking for?
Keysight Instrument Control Bundle .iso DVD image (no longer up to date)
This instrument control bundle of software .iso image is no longer up to date and will not be updated anymore. It is provided here for legacy support only. Please use the individual software download pages, linked below, to get the very latest versions of IO Libraries Suite, Command Expert and BenchVue.
All the software installers can be installed in an offline environment. Download their individual installer executables and burn them onto a DVD for secure environment use cases.
The download bundle includes:
- IO Libraries Suite: for discovering and connecting instruments. www.keysight.com/find/iosuite
- Command Expert: for building instrument control applications. www.keysight.com/find/commandexpert
- BenchVue Platform: for viewing and capturing instrument data with no programming. Select to download the "Offline" installers found at the links below.
BenchVue Installation Wizard
BenchVue Complete Control Collection Download
This page contains an .iso file, which can be used to burn a DVD. For the normal download file (.exe), navigate to the Keysight Instrument Control Bundle Download page. |
| 发布日期 | 版本 | 版本说明 |
|---|---|---|
| 2024-01-16 | 1.2024 | This .iso file can be burned onto a DVD for installation in secure labs or labs without internet connectivity. Includes IOLS 2023 Update 1, BenchVue Complete Control Collection (CCC) 2023.2 Command Expert 2023 and offline command sets from November 2023. |
| 发布日期 | 版本 |
|---|---|
| 2024-01-16 | 1.2024 |
| Version Description |
|---|
| This .iso file can be burned onto a DVD for installation in secure labs or labs without internet connectivity. Includes IOLS 2023 Update 1, BenchVue Complete Control Collection (CCC) 2023.2 Command Expert 2023 and offline command sets from November 2023. |
Support for Windows 11 added for IO Libraries Suite, Command Expert and BenchVue classic and PathWave BenchVue applications.
Updated .NET Framework requirement in Command Expert 2023 from version 3.5 to version 4.5.2
BenchVue Completely Control Collection (CCC) installer includes its prerequisites, platform and various BenchVue classic and PathWave BenchVue standalone applications.
Visit the BenchVue Complete Control Collection (CCC) download page to obtain only the BenchVue CCC offline installer that has the size of 4.8 GB.
如何下载
- Click the download button
- Select the .iso file
- Save to your online computer
- Use a DVD burner or other tools to write the .iso file on your online computer into a double-sided DVD, secure harddrive or read-only drive.
- Use the double-sided DVD, secure harddrive or read-only drive to install these three software in the offline computer(s) or secure lab environment.
如何安装
Use a tool to burn the .iso file to a blank double-sided DVD. As these tools mentioned in Step 4 above are third-party tools, support will not be provided by Keysight Technologies, Inc.
Or you can also choose to right-click on the .iso file and Mount the .iso image virtually in Windows that that have that feature enabled to access the installers without burning it onto a DVD. Please look online on how to do this.
Double-sided DVD may be required as this ISO file size is close to 8 GB and most single-sided DVDs only hold about 4 GB.
颁发许可证
- In general: No cost, Perpetual, Floating (unlimited copies) license (no activation required)
- Advanced features in BenchVue Classic applications and PathWave BenchVue applications have additional licensing requirements. Refer to each application's documentation and download page.
支持文档
Latest BenchVue platform versions are supported only on Windows 10 and thus the supported OS's are listed to be only Windows 10 eventhough IO Libraries Suite 2022 U2 and Command Expert 2022 are supported on Windows 8 and Windows 7.
.NET 3.5 Framework is no longer required for IO Libraries Suite 2022 U2 but it is still required for Command Expert 2022. It is best to install it on Windows 10 images that have this feature pre-installed by your IT department, especially in secure environments without internet connection.
BenchVue Completely Control Collection (CCC) installer includes its prerequisites, platform and various BenchVue classic and PathWave BenchVue standalone applications.
如何下载
- Click the download button
- Select the .iso file
- Save to your computer
如何安装
Use a tool to burn the .iso file to a blank DVD.
Or you can also choose to right-click on the .iso file and Mount the .iso image virtually in Windows that that have that feature enabled to access the installers without burning it onto a DVD. Please look online on how to do this.
Double-sided DVD may be required as this ISO file size is close to 6 GB and most single-sided DVDs only hold about 4 GB.
颁发许可证
- IO Libraries Suite and Command Expert do not require a license
- BenchVue applications do require licenses
支持文档
Installs on: PC
操作系统
- Windows 10
前提要求
Windows 10 OS image with .NET Framework 3.5 preinstalled.
支持的仪器
BenchVue 2020 Platform is supported only on Windows 10 and thus the supported OS's are listed to be only Windows 10 eventhough IO Libraries Suite 2020 and Command Expert 2019 are supported on Windows 8 and Windows 7.
.NET 3.5 Framework is required for IO Libraries Suite 2020 so it is best to install it on Windows 10 images that have this feature pre-installed by your IT department, especially in secure environments without internet connection.
BenchVue application installer .exe's are included in a separate folder within the .iso image. These application installers were the latest versions available in May 2020.
如何下载
- Click the download button
- Select the .iso file
- Save to your computer
如何安装
Use a tool to burn the .iso file to a blank DVD.
Or you can also choose to right-click on the .iso file and Mount the .iso image virtually in Windows that that have that feature enabled to access the installers without burning it onto a DVD. Please look online on how to do this.
Double-sided DVD may be required as this ISO file size is close to 5 GB and most single-sided DVDs only hold about 4 GB.
颁发许可证
- Does Not Require a License
支持文档
Installs on: PC
操作系统
- Windows 10
前提要求
Windows 10 OS image with .NET Framework 3.5 preinstalled.
支持的仪器
- See list for BenchVue 2020 apps and Command Expert 2019.
如何下载
- Click the download button
- Select the .iso file
- Save to your computer
如何安装
Use a tool to burn the .iso file to a blank DVD.
颁发许可证
- Does Not Require a License
支持文档
Installs on: PC
操作系统
- Windows 8
- Windows 7
- Windows 10
前提要求
None required.
支持的仪器
- See list for BenchVue 2019 apps and Command Expert 2019/2018.
如何下载
- Click the download button
- Select the .iso file
- Save to your computer
如何安装
Use a tool to burn the .iso file to a blank DVD.
颁发许可证
- Does Not Require a License
支持文档
如何下载
- Click the download button
- Select the .iso file
- Save to your computer
如何安装
Use a tool to burn the .iso file to a blank DVD.
颁发许可证
- Does Not Require a License
支持文档
如何下载
- Click the download button
- Select the .iso file
- Save to your computer
如何安装
Use a tool to burn the .iso file to a blank DVD.
颁发许可证
- Does Not Require a License
支持文档
如何下载
- Click the download button
- Select the .iso file
- Save to your computer
如何安装
Use a tool to burn the .iso file to a blank DVD.
颁发许可证
- Does Not Require a License
支持文档
如何下载
- Click the download button
- Select the .iso file
- Save to your computer
如何安装
Use a tool to burn the .iso file to a blank DVD.
颁发许可证
- Does Not Require a License
如何下载
- Click the download button
- Select the .iso file
- Save to your computer
如何安装
Use a tool to burn the .iso file to a blank DVD.
颁发许可证
- Does Not Require a License
如何下载
- Click the download button
- Select the .iso file
- Save to your computer
如何安装
Use a tool, such as www.imgburn.com, to burn the .iso file to a blank DVD.
颁发许可证
- Does Not Require a License
Installs on: PC
操作系统
- Windows 8
- Windows 7
- Windows 10
前提要求
No specific prerequisites
支持的仪器
- All instruments
如何下载
- Click the download button
- Select the .iso file
- Save to your computer
如何安装
Use a tool, such as www.imgburn.com, to burn the .iso file to a blank DVD.
颁发许可证
- Does Not Require a License
Installs on: PC
操作系统
- Windows 8
- Windows 7
- Windows 10
前提要求
No specific prerequisites.
支持的仪器
- All instruments
如何下载
- Click the download button
- Select the .iso file
- Save to your computer
如何安装
Use a tool, such as www.imgburn.com, to burn the .iso file to a blank DVD.
颁发许可证
- Does Not Require a License
Installs on: PC
操作系统
- Windows 8
- Windows 7
- Windows 10
前提要求
No specific prerequisites.
支持的仪器
- All instruments
如何下载
- Click the download button
- Select the .iso file
- Save to your computer
如何安装
Use a tool, such as www.imgburn.com, to burn the .iso file to a blank DVD.
颁发许可证
- Does Not Require a License
Installs on: PC
操作系统
- Windows 8
- Windows 7
- Windows 10
前提要求
No specific prerequisites
支持的仪器
- All instruments
如何下载
- Click the download button
- Select the .iso file
- Save to your computer
如何安装
Use a tool, such as www.imgburn.com, to burn the .iso file to a blank DVD.
颁发许可证
- Does Not Require a License
Installs on: PC
操作系统
- Windows 8
- Windows 7
- Windows 10
前提要求
No specific prerequisites
支持的仪器
- All instruments
如何下载
- Click the download button
- Select the .iso file
- Save to your computer
如何安装
Use a tool, such as www.imgburn.com, to burn the .iso file to a blank DVD.
颁发许可证
- Does Not Require a License
Installs on: PC
操作系统
- Windows 8
- Windows 7
- Windows 10
前提要求
No specific prerequisites
支持的仪器
- All instruments