Wireless connectivity test

Comprehensive Wi-Fi testing across every standard and stage

Keysight WLAN test solutions provide comprehensive tools for validating Wi-Fi device performance across all IEEE 802.11 standards, including Wi-Fi 5, 6/6E, and 7. These solutions support RF calibration, throughput analysis, protocol validation, and interoperability testing throughout the product lifecycle. With advanced emulation, full-stack visibility, and integration with cellular networks, you can ensure faster development, robust performance validation, and accelerated time-to-market for your Wi-Fi-enabled devices and infrastructure. Request a quote for one of our popular configurations today. Need help selecting? Check out the resources below.

Traffic simulation

Generates real-world traffic patterns and network conditions to evaluate device behavior under actual usage scenarios, including congestion and roaming.

Layered protocol analysis

Delivers insight from the physical to application layers, including rate-versus-range testing, resource unit sweep, and receiver sensitivity for optimizing device behavior.

Wi-Fi and cellular interworking

Validates performance of devices operating across Wi-Fi and cellular networks, ensuring smooth transitions and optimal fixed wireless access performance.

Multistandard support

Covers all Wi-Fi standards (802.11a / b / g / n / ac / ax / be), enabling you to validate legacy, current, and future devices with a single solution.

prod_image
  • Technology

    WLAN 5 / 6 / 6E / 7

  • Test types

    System test, Performance test

  • Use cases

    Benchmarking, Real-world scenarios (in-lab), Load test, Soak test

Frequently asked questions