W6018E PathWave MBP Silicon Extraction Package
Contains seven of the most popular model extraction modules
Model extraction packages for PSP, BSIM-SOI, HiSIM2, HiSIM_HV, HICUM, VBIC and Mextram.
Highlights
The W6018E PathWave MBP Silicon Extraction Package includes:
- Model support package for silicon users including BJT(HICUM, VBIC, Mextram), MOSFET(PSP, HiSIM2) SOI(BSIM-SOI) and High voltage(HiSIM_HV)
- Includes both model simulation and extraction flows
The W6018E MBP Silicon Extraction Package offers a selected model set for silicon users including frequently used CMC standard model simulation and model extraction package.
Extend the Capabilities of Your Product
Want help or have questions?