How to Simulate an RF Circuit

PathWave ADS Core
+ PathWave ADS Core

Validating design performance using RF simulation

Design engineers characterize RF designs by simulating the complete characteristics of components, such as amplifiers, filters, mixers, and passive devices. Use RF simulation software to enter the schematic by interconnecting the components' inputs and outputs and defining the input signal source and output load condition. Typically, the output load matches the system’s output impedance.

A common simulation application is to characterize the phase noise of the circuit, as this increases the error rate in vector-modulated signals. Measure the phase noise by sweeping the input signal frequency to span the bandwidth and setting the carrier frequency. Select the phase noise spectrum as the analysis type. The simulation software plots a graph showing the phase noise versus frequency, where the unit of phase noise is dBc. Achieve an optimal design choice by iteratively running the simulation using different components.

RF circuit simulation solution

RF circuit simulation enables you to optimize and validate your design. Keysight PathWave Advanced Design System (ADS) software provides an integrated solution for schematic entry, signal integrity simulation, and electromagnetic simulation. The user interface includes wizards and templates to help you start quickly and deliver the desired result.

See demo of RF circuit simulation

Explore products in our RF circuit simulation solution

Related use cases

contact us logo

Get in touch with one of our experts

Need help finding the right solution for you?