Mobile Communication DC Sources

Stable, programmable power for mobile development

Keysight NU4-class mobile communication DC power sources include the 66300 Series power sources. They provide precise voltage and current control, low ripple, built-in measurement capabilities, and a highly programmable design optimized for testing digital wireless communications products under a variety of real-world conditions. Choose one of our popular configurations or configure one specific to your application.

Fast transient response

Quick response to rapid changes in load and current to keep pace with dynamic power demands when testing devices like smartphones and tablets.

Low output noise

Provides stable, clean power with minimal ripple for precise RF testing of mobile devices which are sensitive to power supply noise.

Built-in measurements

Monitor key parameters like voltage, current, and power in real-time, ensuring accurate insights when testing technologies like 5G. 

Programmability

Supports remote control and programming via USB, LAN, and GPIB, for convenience and integration into automated test systems. 

prod_image
  • Maximum current per output

    3 A to 20 A

  • Number of outputs

    1 to 2

  • Maximum power

    45 W to 50 W

  • Maximum voltage per output

    15 V

  • Digital voltmeter

    Varies

  • Battery emulation

    Varies

Most popular configurations

Build My Product
Image of single-channel, with battery emulation
single-channel, with battery emulation
Model
66321B
Maximum current per output
20 A
Number of outputs
1
Maximum power
50 W
Maximum voltage per output
15 V
Digital voltmeter
No
Battery emulation
Yes
Image of single-channel, with battery emulation and DVM
single-channel, with battery emulation and DVM
Model
66321D
Maximum current per output
3 A
Number of outputs
1
Maximum power
45 W
Maximum voltage per output
15 V
Digital voltmeter
Yes
Battery emulation
Yes
Image of dual-channel, with battery emulation and DVM
dual-channel, with battery emulation and DVM
Model
66319D
Maximum current per output
3 A
Number of outputs
2
Maximum power
45 W
Maximum voltage per output
15 V
Digital voltmeter
Yes
Battery emulation
Yes

Frequently asked questions