DC power analyzer N6705C

Gain insights in minutes — with no programming required — for DC bias testing in R&D

The Keysight N6705C DC Power Analyzer provides unrivaled productivity gains for sourcing and measuring direct current (DC) voltage and current into a device under test (DUT). The N6705C DC power analyzer is a highly integrated instrument that combines up to four advanced DC power supplies or electronic loads plus a digital multimeter (DMM), oscilloscope, arbitrary waveform generator (AWG), and datalogger. With an easy-to-use interface, the instrument’s sourcing and measuring functions are accessible from the front panel.

DC Power Modules for the DC Power Analyzer

DC power modules vary in power, performance, and cost

Basic Performance Modules, N6700 Power System

50 to 300 W

Programmable voltage and current, measure voltage and current, device protection, and an economical price.

High-Performance, Autoranging Power Modules, N6700 Power System

50 to 500 W

Autoranging flexibility allows a module to test a broad range of devices. High accuracy and faster outputs reduce test times.

Precision, Autoranging Power Modules, N6700 Power System

50 to 500 W

Autoranging flexibility allows a module to test a broad range of devices. Highest accuracy and simultaneous voltage and current sampling.

DC Electronic Load Modules, N6700 Power System

100 and 200 W

Add a DC electronic load and test power converters, energy storage, and power supplies in the compact N6700 Series.

Quickly Verify DC-DC Converter Performance

This application note explains how to easily implement DC to DC converter testing using a Keysight N6705C DC Power Analyzer and a Keysight MSOX2/3/4000 Series oscilloscope. These tests include how to verify or characterize the performance of the DC-DC converter in terms of efficiency, load and line regulation, power supply rejection ratio (PSRR) analysis, ripple, and turn-on time.

Testing a DC-DC Converter with DC Power Analyzers

Featured Resources for the DC Power Analyzer

Protect Your Innovation Investment

KeysightCare Support Plans

Maximize your uptime, optimize your measurements, and get the answers you need at our fastest available times.

Calibration Services

Calibrate your test equipment — Keysight and other brands — every 6, 12, 24, or 36 months for peak performance.

Tech Refresh Services

Extend, upgrade, or migrate to newer test equipment that meets your timeline and budget.

Want help or have questions?