Octobox Stack-Min

The Keysight Octobox Stack-Min automated testbed provides a stackable anechoic test environment for Wi-Fi and 5G device testing with built-in emulators, attenuators, and automation.

prod_image
  • Wireless standard

    802.11b/g/a/n/ac/ax/be

  • Frequency

    2.4 GHz|5 GHz|6 GHz

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

The Stack-Min is the entry-tier Octobox automated testbed, a stackable anechoic chamber with built-in emulators, antennas, and programmable radio frequency (RF) attenuators for repeatable Wi-Fi and 5G device testing.

  • Isolates devices under test (DUT) from outside interference for repeatable throughput and performance measurements
  • Supports Wi-Fi standards 802.11b/g/a/n/ac/ax/be — including Wi-Fi 7 and the 6 GHz band — with the Pal-7 test instrument
  • Built-in turntable, multipath emulator, interference generator, and internal antennas
  • Single simultaneous test location relative to the DUT across all configurations
  • Automation server with browser user interface (UI), REST application programming interface (API), MongoDB, Express, React, and Node.js
  • Available in three configuration options: Stack-AP-7-Min (access point testing, 4 station partners, 320 MHz single-user multiple-input multiple-output [SU-MIMO] over-the-air [OTA]), Stack-Mesh-Min (mesh network testing, 3 nodes, 4 real STAs), and Stack-STA-7-Min (station testing, 1 AP partner, 160 MHz SU-MIMO OTA)
  • Quad-band throughput, band steering, AP steering, roaming, co-channel and adjacent channel emulation, and Tracker motion capture playback in the Mesh configuration
  • Rate versus range (RvR), RvRvO, RvOvR, and RvRwR testing across all configurations
  • Inline sniffing (AP-7 and STA-7 configurations)
  • Dynamic frequency selection (DFS) testing with optional iGen; multipath testing with optional multipath emulator (MPE)