CloudStorm 100GE 2-Port QSFP28 Fusion Load Module

The Keysight CloudStorm bundle includes the CloudStorm 100GE 2-port QSFP28 fusion load module (CS100GE2Q28NGALL) with all speeds enabled to support 100GE, 50GE, 40GE, 25GE, and 10GE.

prod_image
  • Form factor

    Load Module

  • Interface speed modes

    100GE, 50GE, 40GE, 25GE, 10GE

  • Interface

    QSFP28

  • Software compatibility

    IxLoad, IxExplorer

  • Includes Transceivers

    No

  • TAA compliant

    No

  • Ports

    2

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

  • Achieve a massive scale under realistic traffic conditions. Keysight CloudStorm is a multi-terabit solution that offers 2.5 to 3 times application performance.
  • Use hardware-based Secure Sockets Layer acceleration to deliver 4 times the encryption performance.
  • Emulate multi-terabit distributed denial-of-service and botnet attacks to future-proof security solutions.
  • Get a unified application and security test platform with capability for Layers 2 to 7 and support for Keysight BreakingPoint and IxLoad.
  • Secure your investment with CloudStorm, which supports 100 / 50 / 40 / 25 / 10GE on a single port.
  • Leverage the per-port user ownership model for all ports in a multiuser environment on the test modules installed in the chassis.