i7090 Massively Parallel and Scalable Board Test System, Pneumatic Press

The Keysight i7090 is a scalable, massively parallel test system with up to 20 cores, designed for high-volume, high-mix production, delivering optimized test coverage and take time.

prod_image
  • Fixture actuation

    Pneumatic Press

  • Maximum node count

    2560

  • Maximum parallel testing

    20

  • System width

    1510 mm

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Parallel ICT With Expanded FCT Integration and a Pneumatic Press

The Keysight i7090 (Q3001B) brings in-circuit testing (ICT), functional testing (FCT), in-system programming (ISP), and boundary scan together in an inline system. It builds on the i7090 test engine with more room and dedicated connections for FCT equipment. Key features include:

  • Scalable Parallel ICT: Configure up to 20 test cores for simultaneous PCBA testing or combine cores for boards with higher pin counts.
  • Expanded FCT Resources: Integrate equipment in a 24 RU rear rack, with dedicated fixture connections and up to 1,920 FCT pins, depending on configuration.
  • Parallel ISP: Support up to 160 simultaneous flashing channels.
  • Pneumatic Press: Automate fixture actuation with a pneumatic press.
  • Space-Conscious Layout: A monitor mounted on the tester body avoids the side-extending monitor arm used on Q3000A, helping testers fit closer together on the factory floor.
  • Flexible Inline Handling: An automated shutter door and independent bypass conveyor support production line integration.