Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
The M9048B is a PCIe Host Adapter (with one Gen 3 x8 PCIe cable link capable of achieving speeds up to 8 GB/s) for desktop or rack-mounted external computers.
Description
Gen 3 host adapter link
null
One x8 PCIe iPass
Slots
1
Bandwidth
8 GB/s
Connectivity
1x Gen 3 x8 PCIe Cable Link
Ports
1 PCIe Port (1x8 GB/s) - Gen 3
Platform
PXIe
Type
Host Adapter
Form factor
PCIe
Module type
PCIe Host Adapter
Ports
1
Find out what's included and explore available upgrade options from Keysight.
The M9048B is a PCIe host interface card for computers with PCIe expansion slots. It provides a high performance link from an external computer to an AXIe or PXIe Chassis. The card has a Gen 3 x8 PCIe cable link capable of achieving speeds up to 8 GB/s. This means a high performance system can be built using desktop or rack-mounted computers.
The M9048B utilizes a PCIe switch and clock isolation to provide a high quality clock source driven down the PCIe cable to the PXIe or AXIe chassis. Therefore, it always provides the same high-performance PCIe link regardless of the PC that it’s placed in.
The card utilizes an x8 Molex cable connector and should be used with x8 to x8 PCIe cables tested to operate at Gen 3 speeds such as the Keysight Y1202A or Y1203A. Operation is transparent to the software application and no software drivers are required.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.