XE8-class Bit Error Ratio Tester, 32 Gbaud

The high-performance Keysight J-BERT M8020A enables fast, accurate receiver characterization of single- and multi-lane devices running up to 16 or 32 Gb/s.

prod_image
  • Module type

    Pattern Generator, Error Analyzer

  • Number of channels

    1 to 2

  • Supported data rates

    32 Gbaud

  • Line coding

    NRZ

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

M8020A XE8-class Bit Error Ratio Tester
M8020A XE8-class Bit Error Ratio Tester

Model:

M8020A

QTY

Options

1

J-BERT High-performance BERT, Configuration for Bench-Top 5-Slot Chassis | Power cord - United States and Canada - 120V | Return to Keysight Warranty - 1 year.

1

J-BERT High-Performance BERT Module 8.5/16Gb/s Generator Analyzer Clock , 3-slot AXIe

1

BERT one Channel, Data Rate up to 16 Gb/s

1

Bundle consisting of one M9505A 5-slot AXIe Chassis with USB option

1

AXIe CHASSIS: 5-Slot with integrated system module with options M9505A-U20

Highlights

J-BERT M8020A High-Performance BERT

The high-performance Keysight J-BERT M8020A enables fast, accurate receiver characterization of single- and multi-lane devices running up to 16 or 32 Gb/s.

With today’s highest level of integration, the M8020A streamlines your test setup. In addition, automated in situ calibrations of signal conditions ensures accurate and repeatable measurements. Through interactive link training, it can behave like the link partner of your device under test. The J-BERT M8020A will accelerate insight into your design.

Target Applications

The M8020A is designed for research and development engineers and test engineers who characterize and verify compliance of chips, devices, boards, and systems with serial I/O ports up to 16 Gb/s and 32 Gb/s. The M8020A can be used to test popular serial bus standards, such as PCI Express, USB, MIPI M-PHYTM, SATA/SAS, DisplayPort, SD UHS-II, Fibre Channel, memory buses, backplanes, repeaters, active optical cables, Thunderbolt, 10 GbE, 100 GbE (optical and electrical), SFP+, CFP2/4 transceivers, and CEI.

  • data rates up to 8.5/ 16 Gb/s for pattern generator and error detector
  • expandable to 32 Gb/s with M8062A, 32 Gb/s BERT front-end
  • integrated and calibrated jitter injection: RJ, PJ1, PJ2, SJ, BUJ, sinusoidal interference (common-mode and differential-mode), SSC (triangular and arbitrary, residual)
  • 8-tap de-emphasis (positive and negative) up to 20 dB
  • integrated and adjustable ISI for loss emulation
  • interactive link training for SAS-3, USB 3.0/3.1 and PCI Express supporting 8 GT/s and 16 GT/s
  • interactive TxEQ training for IEEE 10GBASE-KR, 25GBASE-KR, and 100GBASE-KR4
  • built-in clock data recovery and equalization
  • system integration with M8070A software for M8000 BER series
  • seamless operation with BERT/scope and arbitrary waveform generators

 

Frequently Asked Questions