What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Keysight KS9900 VSA-X Xcelerate Software for Licensed Users and Free Trial Users
Welcome to the official download page for Keysight KS9900 VSA-X Xcelerate Software.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
| Release Date | Version | Version Description |
|---|---|---|
| 2026-06-03 | 1.0.25 | License version required: 2026.0601 (Build 1.0.25) |
| Release Date | Version |
|---|---|
| 2026-06-03 | 1.0.25 |
| Version Description |
|---|
| License version required: 2026.0601 (Build 1.0.25) |
How to Download
- Click on the Download button.
How to Download
- Close any applications you have open.
- Launch the KS9900 installer as Administrator.
- Step through the InstallShield Wizard. When finished, the installer may require a system PC reboot. If this is the case, when asked, click OK to reboot.
- The KS9900 software installation is now complete and the software can be run.
Licensing
- For existing customers: Run KS9900 VSA-X with valid licenses
- For new users: Request a KS9900 VSA-X 30-day trial license
Supporting Documentation
Installs on: PC / Instrument
Operating System
KS9900 VSA-X Server requirements:
- Microsoft Windows 11 Professional or Enterprise
- Microsoft Windows 10 Professional, Enterprise or Education (64) bit
Prerequisites
Server PC requirements:
- CPU with at least 16 cores is recommended for better performance.
- RAM 16 GB (32 GB is recommended).
- VSA-X performance depends on the server processing power of the PC on which it is installed.
KS9900 VSA-X client requirements depends on the intended type of application:
- For .NET 8+, the client program must target .NET8 or newer, using a corresponding .NET SDK and development environment.
- For .NET 4.8 Framework, the client program must target .NET 4.8, using a corresponding .NET Framework development environment.
- Java 11 is the baseline Java Development Kit (JDK) version required to run the Java basic and advanced examples.
- A modern browser is rewuired to connect to and view the server dashboard.
- Network connectivity between the client and server is required.
Related Links
No previous versions available
SHOW MORE