The SJ Series 4.10.01Software Package is the latest patch for the SJ Series equipment. This patch fixes Bad Board signal missing in engineering mode, GUI resource leak, OCR masking, U type alternatives corrupting the report files, and report files not working with ITF.

Software Release Date: Dec 2005
AOI System Requirements: SJ50 Series 2 and SJ10/SJ50 with Series 2 segmented lighting upgrade
Operating System: Windows® 2000 Professional Service Pack 4
Software Requirements: 4.09
 

Notes:

Software Package 4.10 and license must be first installed before installing this patch.

If you have any additional concerns or questions please contact your local sales or support team.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2006-03-08 4.10.01 N/A
Release Date Version
2006-03-08 4.10.01
Version Description
N/A

How to Download

  • Information Not Available

How to Install

  • Information Not Available

Licensing

  • Requires a License

Installs on: PC

Prerequisites

  • Information Not Available
No previous versions available
SHOW MORE