N4917DJCA 1.6T Optical Receiver Test Application provides a platform for stressed receiver sensitivity test, which is compliant to automated standards for 800GBASE and 1.6TBASE Optical Receiver Stress Testing. Additionally, the application supports compliance testing for a subset of 100GBASE and 200GBASE standards as per the specifications. The solution consists of several test instruments such as a Bit Error Rate Tester (BERT), an Interference Source (IS), Digital Sampling Scope (DCA), Optical Reference Transmitter, Tunable Laser, and Optical Attenuator operating together with the N4917DJCA software package..

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2025-05-28 1.1.0.0 New features and bug fixes. Please refer to the Release Notes on this page.
Release Date Version
2025-05-28 1.1.0.0
Version Description
New features and bug fixes. Please refer to the Release Notes on this page.

N4917DJCA 1.6T Optical Receiver Test Application

How to Download

  • Click the Download button and save the installer on your PC.

How to Install

  • Double-click the downloaded installer file.

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Microsoft Windows 10, Microsoft Windows 11 (64 bit)

Supported Instruments

  • For a complete list of supported instruments, please refer to the "Configuration Guide" section in the N4917DJCA Data Sheet.

N4917DJCA 1.6T Optical Receiver Test Application

How to Download

  • Click the Download button and save the installer on your PC.

How to Install

  • Double-click the downloaded installer file.

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Microsoft Windows 10
  • Microsoft Windows 11

Supported Instruments

  • For a complete list of supported instruments, please refer to the Configuration Guide section in the N4917DJCA Data Sheet.
SHOW MORE