What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Foundry Program Partner – AMS
Process Design Kits (PDKs) are available for download from AMS.
IPL Interoperable PDKs (iPDK):
| Process Name | Process Description | ADS | Schematic/ Layout | Momentum Module | Virtuoso PDK Concurrency |
|---|---|---|---|---|---|
| C35, HK410 | 0.35μm CMOS | 2016+ | S/L | Y | v410 |
| H35, HK410 | 0.35μm 50V + 120V HV-CMOS | 2016+ | S/L | Y | v410 |
| S35, HK410 | 0.35μm SiGe-BiCMOS | 2016+ | S/L | Y | v410 |
ADS Native PDKs:
| Process Name | Process | ADS | Front/ Back PDK | Momentum Module | ADS PDK Version | Virtuoso PDK Concurrency |
|---|---|---|---|---|---|---|
| S35, HK410 | 0.35μm SiGe-BiCMOS | 2011+ | F/B | Y | v3.3 | v410 |
Press Releases
Return to the RFIC and MMIC EDA Foundry Partners page.