Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Foundry Partners - United Monolithic Semiconductors
UMS Provides PDKs for Keysight ADS — Guillaume Callet, Advanced Process Engineer, describes how United Monolithic Semiconductors (UMS) partners with Keysight Technologies.
UMS foundry delivers a range of processes and services that bring value and benefit to clients. State-of-the-art systems, design kits, and scalable reliable models, support the design and production of high performance GaAs and GaN MMICs.
In support of foundry services, training and mentoring is available from UMS' highly experienced professionals, who have depth and breadth of experience in the design and application of GaAs and GaN technologies in successful Defense, Aerospace, Telecoms, Automotive and Industrial solutions.
The ADS PDK support matrix is given below:
Process Name | Process Description | Latest ADS Version Supported | Front/Back PDK | EM Substrate | MMIC Toolbar | DRC | LVS - Device Recognition |
LVS - Physical Nets |
Electro-Thermal |
---|---|---|---|---|---|---|---|---|---|
PH25 | Lg=0,25µm Low noise PHEMT GaAs | ADS 2021 | F/B | Y | Y | Y | N | N | N |
PH15 | Lg=0,15µm Low noise PHEMT GaAs | ADS 2021 | F/B | Y | Y | Y | N | N | N |
PH10 | Lg=0,1µm Low noise PHEMT GaAs | ADS 2021 | F/B | Y | Y | Y | N | N | N |
PPH25 | Lg=0,25µm power and multipurpose PHEMT GaAs | ADS 2021 | F/B | Y | Y | Y | N | N | N |
PPH15X-20 | Lg=0,25µm High Power High Linearity PHEMT GaAs | ADS 2021 | F/B | Y | Y | Y | Y | Y |
Y |
HB20M | HBT VCO (GaInP/GaAs) | ADS 2021 | F | N | Y | Y | N | N | N |
HP07 | MESFET GaAs process | ADS 2021 | F/B | N | Y | Y | N | N | N |
BES | GaAs Schottky Integrated process | ADS 2021 | F/B | Y | Y | N | N | N | N |
ULRC-20 | GaAs passive process | ADS 2021 | F/B | Y | Y | Y | N | N | N |
GH15-1X | GaN Lg=0,15µm Power Hemt Process | ADS 2023 | F/B | Y | Y | Y | N | N | N |
GH25 | GaN Lg=0,25µm Power Hemt Process | ADS 2021 | F/B | Y | Y | Y | N | N | Y |
The PDKs are distributed by UMS and are available for immediate use with the Keysight ADS software.
News
- New PathWave PPH15X Advanced Design System PDK now available - March 25, 2022
- GH15 GaN technology is launched - October 17, 2019
- UMS PathWave ADS PDKs supports Electro thermal capability - January 29, 2020
- New GH25 PDK available - July, 09 2019
Contact your foundry partner directly for downloading the latest ADS PDKs. United Monolithic Semiconductors
Return to the RFIC and MMIC EDA Foundry Partners page.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility