Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
M1970E
M1970E smart waveguide harmonic mixer covers 60 to 90 GHz with USB plug-and-play amplitude and phase correction.
Embedded smart features
Improved DANL and TOI
The Keysight M1970E 60 to 90 GHz waveguide harmonic mixer is an un-preselected mixer that will extend the operating frequency range of the N9030A PXA, N9020A MXA, and N9010A EXA signal analyzers up to 90 GHz. Smart features are embedded to help you to greatly simplify your overall test setup and improve the DANL and TOI of your test system. Go smart with harmonic mixing for your millimeter-wave applications.
M1971E
M1971E smart waveguide harmonic mixer covers 55 to 90 GHz with USB plug-and-play amplitude and phase correction.
- Automatic setting of the default frequency range and LO harmonic numbers
- Automatic LO alignment at start up
- Automatic run calibration when time and temperature changes
Keysight M1971E 55/60 to 90 GHz waveguide harmonic mixers is an un-preselected mixer provides a complete solution for wideband millimeter-wave signal analysis of more than 2 GHz with X-Series signal analyzers. Smart features are embedded to help you to greatly simplify your overall test setup and improve the DANL and TOI of your test system. Go smart with harmonic mixing for your millimeter-wave applications.
Option 001 60 to 90 GHz Waveguide harmonic mixer
Option 003 55 to 90 GHz Waveguide harmonic mixer
M1970W
M1970W smart waveguide harmonic mixer covers 75 to 110 GHz with USB plug-and-play amplitude and phase correction.
The Keysight M1970W 75 to 110 GHz waveguide harmonic mixer is an un-preselected mixer that will extend the operating frequency range of N9030A PXA, N9020A MXA, and N9010A EXA signal analyzers up to 110 GHz. Smart features are embedded to help you to greatly simplify your overall test setup and improve your DANL and TOI of your test system. Go smart with harmonic mixing for your millimeter-wave applications.
M1970V
M1970V smart waveguide harmonic mixer covers 50 to 75/80 GHz with USB plug-and-play amplitude and phase correction.
Automatic detect mixer model/serial number when used with N9030A PXA, N9020A MXA, and N9010A EXA signal analyzers
o Automatic setting of the default frequency range and LO harmonic numbers
o Automatic LO alignment at start up
o Automatic run calibration when time and temperature changes
The Keysight M1970V 50 to 75/80 GHz waveguide harmonic mixer is an un-preselected mixer that will extend the operating frequency range of the N9030A PXA, N9020A MXA, and N9010A EXA signal analyzers up to 80 GHz. Smart features are embedded to help you to greatly simplify your overall test setup and improve your DANL and TOI of your test system. Go smart with harmonic mixing for your millimeter-wave applications.
11970U
Extend the frequency range of the N9030A PXA high-performance signal analyzer to the U-band
The Keysight 11970U waveguide mixer is a general-purpose harmonic mixer employing a dual-diode design to achieve flat frequency response and low conversion loss. These are achieved without external dc bias or tuning stubs. Manual operation and computer-controlled hardware operation are simplified because mixer bias and tuning adjustment are not required.
The 11970U extends the frequency range of the Keysight N9030A PXA high-performance signal analyzer to the U-band (40 to 60 GHz). It is also fully compatible with other Keysight spectrum analyzers including: the E4440A/46A/48A PSA (with Option AYZ), the E4407B ESA-E (with Option AYZ), the 856xEC, the 8566B (with a preamplifier), and the 7000 modular analyzer (with the 70907A/B external mixer interface module).
An external diplexer is required to connect the 11970U with the N9030A PXA (with Option EXM). The recommended diplexer can be purchased from Keysight as model number N9029BE13 or from Marki Microwave as DPXN-2-LF.
Contact your Keysight sales representative for ordering the N9029BE13.
11970W
Extend the frequency range of the N9030A PXA high-performance signal analyzer to the W-band.
The Keysight 11970W waveguide mixer is a general-purpose harmonic mixer employing a dual-diode design to achieve flat frequency response and low conversion loss. These are achieved without external dc bias or tuning stubs. Manual operation and computer-controlled hardware operation are simplified because mixer bias and tuning adjustment are not required.
The 11970W extends the frequency range of the Keysight N9030A PXA high-performance signal analyzer to the W-band (75 to 110 GHz). It is also fully compatible with other Keysight spectrum analyzers including: the E4440A/46A/48A PSA (with Option AYZ), the E4407B ESA-E (with Option AYZ), the 856xEC, the 8566B (with a preamplifier), and the 7000 modular analyzer (with the 70907A/B external mixer interface module).
An external diplexer is required to connect the 11970W with the N9030A PXA (with Option EXM). The recommended diplexer can be purchased from Keysight as model number N9029BE13 or from Marki Microwave as DPXN-2-LF.
Contact your Keysight sales representative for ordering the N9029BE13.
11970V
Extend the frequency range the N9030A PXA high-performance signal analyzer to the V-band.
The Keysight 11970V waveguide mixer is a general-purpose harmonic mixer employing a dual-diode design to achieve flat frequency response and low conversion loss. These are achieved without external dc bias or tuning stubs. Manual operation and computer-controlled hardware operation are simplified because mixer bias and tuning adjustment are not required.
The 11970V extends the frequency range the Keysight N9030A PXA high-performance signal analyzer to the V-band (50 to 75 GHz). It is also fully compatible with other Keysight spectrum analyzers including: the E4440A/46A/48A PSA (with Option AYZ), the E4407B ESA-E (with Option AYZ), the 856xEC, the 8566B (with a preamplifier), and the 7000 modular analyzer (with the 70907A/B external mixer interface module).
An external diplexer is required to connect the 11970V with the N9030A PXA (with Option EXM). The recommended diplexer can be purchased from Keysight as model number N9029BE13 or from Marki Microwave as DPXN-2-LF.
Contact your Keysight sales representative for ordering the N9029BE13.
11970Q
Extend the frequency range of the N9030A PXA high-performance signal analyzer to the Q-band.
The Keysight 11970Q waveguide mixer is a general-purpose harmonic mixer employing a dual-diode design to achieve flat frequency response and low conversion loss. These are achieved without external dc bias or tuning stubs. Manual operation and computer-controlled hardware operation are simplified because mixer bias and tuning adjustment are not required.
The 11970Q extends the frequency range of the Keysight N9030A PXA high-performance signal analyzer to the Q-band (33 to 50 GHz). It is also fully compatible with other Keysight spectrum analyzers including: the E4440A/46A/48A PSA (with Option AYZ), the E4407B ESA-E (with Option AYZ), the 856xEC, the 8566B (with a preamplifier), and the 7000 modular analyzer (with the 70907A/B external mixer interface module).
An external diplexer is required to connect the 11970Q with the N9030A PXA (with Option EXM). The recommended diplexer can be purchased from Keysight as model number N9029BE13, or from Marki Microwave as DPXN-2-LF.
Contact your Keysight sales representative for ordering the N9029BE13.
11970A
Extend the frequency range of the N9030A PXA high-performance signal analyzer to the A-band.
The Keysight 11970A waveguide mixer is a general-purpose harmonic mixer employing a dual-diode design to achieve flat frequency response and low conversion loss. These are achieved without external dc bias or tuning stubs. Manual operation and computer-controlled hardware operation are simplified because mixer bias and tuning adjustment are not required.
The 11970A extends the frequency range of the Keysight N9030A PXA high-performance signal analyzer to the A-Band (26.5 to 40 GHz). It is also fully compatible with other Keysight spectrum analyzers including: the E4440A/46A/48A PSA (with Option AYZ), the E4407B ESA-E (with Option AYZ), the 856xEC, the 8566B (with a preamplifier), and the 7000 modular analyzer (with the 70907A/B external mixer interface module).
An external diplexer is required to connect the 11970A with the N9030A PXA (with Option EXM). The recommended diplexer can be purchased from Keysight as model number N9029BE13 or from Marki Microwave as DPXN-2-LF.
Contact your Keysight sales representative for ordering the N9029BE13.
11970K
Extend the frequency range of compatible Keysight spectrum analyzers to the K-band.
The Keysight 11970K waveguide mixer is a general-purpose harmonic mixer employing a dual-diode design to achieve flat frequency response and low conversion loss. These are achieved without external dc bias or tuning stubs. Manual operation and computer-controlled hardware operation are simplified because mixer bias and tuning adjustment are not required.
The 11970K extends the frequency range of the Keysight spectrum analyzers to the K-Band (18 to 26.5 GHz). The compatible Keysight spectrum analyzers include: the E4440A/E4446A/E4448A PSA (with Option AYZ), the E4407B ESA-E (with Option AYZ), the 856xEC, the 8566B (with a preamplifier), and the 7000 modular analyzer (with the 70907A/B external mixer interface module).
The 11970K is not compatible with the N9030A PXA signal analyzer.
M1971W
Automatically correct amplitude and transfer conversion loss data with USB plug-and-play features.
Embedded Smart Features:
Improved DANL and TOI:
Keysight M1971W 75 to 110 GHz waveguide harmonic mixer is an un-preselected mixer that provides a complete solution for wideband millimeter-wave signal analysis of more than 2 GHz with X-Series signal analyzers. Embedded smart features help you to greatly simplify your overall test setup and improve the DANL and TOI of your test system. Go smart with harmonic mixing for your millimeter-wave applications.
M1971V
Automatically correct amplitude and transfer conversion loss data with USB plug-and-play features.
Embedded smart features:
Improved DANL and TOI:
Keysight M1971V 50 to 75 GHz waveguide harmonic mixer is an un-preselected mixer that provides a complete solution for wideband millimeter-wave signal analysis of more than 2 GHz with X-Series signal analyzers. Embedded smart features help you to greatly simplify your overall test setup and improve the DANL and TOI of your test system. Go smart with harmonic mixing for your millimeter-wave applications.