Buying Guides
Selecting the right power meter depends on the frequency range, signal type, dynamic range, and measurement accuracy required for your application. Keysight offers four categories of power meters—average, peak, thermistor, and handheld—each designed to support specific RF measurement needs from CW verification to complex pulse analysis and field troubleshooting. This guide compares these options to help you determine which power meter aligns with your testing requirements.
Average power meters come in one class. The PM4‑class average power meters include the N1910B Series. These meters deliver wide dynamic range from –70 dBm to +44 dBm and frequency coverage from DC to 220 GHz. Their low‑noise circuitry and auto‑zeroing enable stable, repeatable CW measurements, making them ideal for production, field, and RF system‑level testing.
Peak power meters come in one class. The PM2‑class peak power meters include the E4410A Series, N8262A, and N1910A. They offer high‑speed sampling, video bandwidth up to 30 MHz, and sophisticated triggering to capture fast transients and complex modulated signals. Peak meters provide peak, average, and peak‑to‑average ratio measurements, supporting TDMA, LTE, radar, and pulsed RF signal analysis.
Thermistor power meters come in one class. The PM3‑class thermistor power meter includes the N432A. Designed for calibration and metrology applications, these meters offer temperature‑compensated, self‑balancing RF‑to‑DC conversion for the highest accuracy and long‑term stability. They ensure traceable, reference‑grade power measurements in controlled environments.
Handheld power meters come in one class. The PM1‑class handheld meter includes the V3500A. This model integrates sensor and meter in a rugged, portable unit with lab‑grade accuracy from 10 MHz to 6 GHz. Its lightweight design, flexible power options, and remote logging capability make it ideal for field engineers and technicians performing quick RF checks on‑site.
Typical use cases further illustrate how each power meter grade supports different engineering needs:
Before finalizing a power meter purchase, it’s important to consider key selection factors:
Software extends the capability of power meters with tools for automated power measurements, pulse and envelope analysis, statistical reporting, data logging, and support for wireless‑standard presets. Paired accessories such as power sensors, calibration kits, cables, adapters, and attenuators improve measurement accuracy and ensure reliable performance across RF, microwave, and millimeter‑wave applications.
Keysight Support Services can reduce your learning curve, enhance your uptime, ensure the accuracy of your testing equipment, and provide the expertise you require, precisely when and where you need it. KeysightCare curated support plans bundle critical services with prioritized response and turnaround times, and high‑performance instruments include one year of KeysightCare Assured to maintain confidence in ongoing RF and microwave power measurement performance.
What are you looking for?