The IoT Fundamentals applied courseware is a ready-to-teach package focusing on the fundamentals of the Internet of Things (IoT). It introduces students to the IoT’s architecture, technologies and ecosystems. The courseware is designed as a resource for lecturers, and consists of teaching slides and a training kit.
- Targeted university subject: IoT systems, IoT fundamentals
- Targeted year of study: Second to final year undergraduates
- Prerequisites(s): Basic programming
Key features
- The IoT Fundamentals applied courseware is designed for a full semester of teaching. Educators can use this complete solution to accelerate the set up of a new IoT-focused course.
- The courseware integrates hands-on industry-relevant experiences and real-world applications in IoT design and testing.
- The courseware material will be updated yearly for three years at no additional cost, allowing educators and students to keep pace with evolving IoT trends and technologies.
- The IoT development kit is based on a carrier board with Arduino UNO form factor and an add-on ZigBee® module.
- The IoT development kit allows students to experiment with WLAN 802.11, Bluetooth® Low Energy and ZigBee wireless connectivity.