Keysight - Lightwave magazine Webinar

How-To Videos

The path to 200G serial interface - John Calvin & Richard Mellitz 1:00:00 Question and answers Explore the intricacies of emerging data center electrical interconnects associated with OIF-CEI and IEEE standards along with their deployment and validation challenges. To ensure specifications can be realized with practical test methods, this webinar addresses the progression from simulation to physical validation and discusses the boundary layer between the channel operating margin approach and physical layer validation efforts. Keysight Technologies and Samtec, leaders in the field of high-speed interconnect, cover the present-day challenges at 112 Gbps and the importance of ongoing developments for 224 Gbps and beyond. 224Gbps, OIFCEI, IEEE802.3, 800G, 800Gbps, designtest