O que você está procurando?
N1427A Low Noise Test Cables for N1413 with B2980 series, 1.5m
Safely take high voltage measurements up to 1,000 V with this 1.5-m cable
A partir de
Safely take high voltage measurements up to 1,000 V with this 1.5-m cable
HIGHLIGHTS
- Low Noise Test Cables with 1.5 m length to support voltage up to 1,000 V
- A built-in interlock circuit enables safe high voltage measurements
The N1427A is designed to operate specifically with the B2985A/87A Electrometer/High Resistance Meter. It comes with a separate triaxial (special screw-type) female connector and a High Voltage BNC (special type) female connector, so that the terminal configuration can be converted to any other configuration. Therefore, custom test fixture can easily be constructed. The N1413A High Resistance Meter Fixture Adapter is also required to connect the N1427A to the B2985A/87A.
Learn more about Keysight B2980A Series Femtometer / Picoammeters and Electrometers / High Resistance Meters.
Amplie as Capacidades
Want help or have questions?