• Recommended Installer: Use the BenchVue Install Wizard (internet connection required) for the best installation experience: www.keysight.com/find/BenchVueInstallationWizard
  • Use the Download button below to install only the application software without pre-requisites or other packages.

System Requirements

Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

Como Baixar

  1. Click the Download button.
  2. Save or run the installer.

Como Instalar

  • Double-click on downloaded software file to run the installer.

Licenciamento

  • Requires a License

Installs on: PC

Sistema Operacional

  • Windows 10

Instrumentos Compatíveis