Column Control DTX

L-Series EM Switches

Product Fact Sheets

Keysight’s L-Series switches offer high-performance capability at a fraction of the cost. For example, 40% cheaper than Keysight’s high-performance switches, the L-Series offers 0.03 dB

insertion loss repeatability guaranteed up to 2 million cycles and exceptional isolation. Keysight’s low-cost switches provide the performance you need from DC to 26.5 GHz.

  • Guaranteed performance: < 0.03 dB insertion loss repeatability guaranteed for 2 million cycles
  • Long operating life: 5 million cycles (typical)
  • High isolation: Typically > 85 dB at 26.5 GHz
  • Unique design: Wiping action mechanism eliminates particle buildup to ensure reliable switching
  • Broad frequency range:DC to 4, 20, or 26.5 GHz
  • Economical price:Minimizes budgetary constraints

×

*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Declaração de privacidade de Keysight Para obter informações sobre como usamos esses dados.

Thank you.

A sales representative will contact you soon.

Column Control DTX