What are you looking for?
IoT Regulatory Compliance Test Solutions
Cover more test, more standards in less time
Highlights
The Keysight IOT0047A wireless IoT device regulatory test solution is a state-of-the-art platform meticulously designed to address the complex regulatory landscape for wireless devices. As the Internet of Things (IoT) continues to expand, ensuring compliance with global standards becomes increasingly critical. The IOT0047A rises to this challenge by providing an all-encompassing solution that covers multiple frequency bands and the latest wireless technologies.
Frequency Bands Coverage:
- 2.4 GHz Band: The IOT0047A supports testing for devices operating in the 2.4 GHz band, which remains a fundamental frequency range for Wi-Fi and other wireless technologies.
- 5 GHz Band: With the proliferation of Wi-Fi 5 (802.11ac) devices, the 5 GHz band has become a crucial testing ground. The IOT0047A ensures accurate compliance testing for products in this spectrum.
- 6 GHz Band: The emergence of Wi-Fi 6E, which extends Wi-Fi into the 6 GHz band, brings exciting opportunities for faster speeds, lower latency, and increased capacity. The IOT0047A is fully equipped to validate devices operating in this cutting-edge frequency range.
Wi-Fi 7 (802.11be) Support:
The IOT0047A now includes support for Wi-Fi 7, also known as 802.11be. Wi-Fi 7 represents the next leap in wireless technology, promising unprecedented performance enhancements. With multi-gigabit speeds, improved efficiency, and advanced features like Basic Service Set (BSS) Coloring, Wi-Fi 7 is poised to revolutionize connectivity.
The IOT0047A’s Wi-Fi 7 testing capabilities empower manufacturers to validate their devices against the latest industry standards, ensuring seamless interoperability and compliance.
Comprehensive Testing Suite:
Regulatory compliance involves more than just frequency bands and protocols. The IOT0047A offers a comprehensive suite of tests, including:
- Transmitter Testing: Evaluating output power, spectral emissions, and modulation accuracy.
- Receiver Testing: Assessing sensitivity, blocking, and adjacent channel rejection.
- Coexistence Testing: Ensuring devices can operate harmoniously in crowded environments.
- Regulatory Testing: Validating regulatory compliance with Wi-Fi, Bluetooth, Zigbee, and other protocols.
User-Friendly Interface:
The IOT0047A’s intuitive software interface simplifies test setup, execution, and reporting. Engineers can efficiently configure tests, analyze results, and generate compliance reports.
Future-Proofing IoT Devices:
As IoT devices evolve, the IOT0047A remains adaptable. Its software updates keep pace with regulatory changes, ensuring continued compliance for years to come.
The Keysight IOT0047A is a powerhouse solution that combines precision, versatility, and forward-looking support. Whether you’re developing smart home devices, wearables, industrial sensors, or automotive applications, the IOT0047A is your trusted partner in achieving regulatory compliance and delivering reliable, high-performance wireless products.
Cover More Test, More Standards, In Less Time
Extend the Capabilities of Your IOT0047A Regulatory Test Solution
Featured Resources
Want help or have questions?