Choose a country or area to see content specific to your location
What are you looking for?
WirelessPro empowers you to model, simulate, and analyze various aspects of 5G networks, 5G Advanced technologies, and future 6G wireless channels with unparalleled ease and accuracy.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz.
Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.
Accelerate signal analysis testing with Keysight’s VSA software. Visualize, demodulate, and troubleshoot with over 75+ signal standards with precision.
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
The Keysight metronome timing system (MTS) provides a common time, frequency, and phase reference across network test platforms. Designed to synchronize large-scale test environments, MTS supports up to 48 chassis using Metronome-STAR topology, including modular XGS systems and standalone appliances such as Keysight Novus ONE PLUS and AresONE. The system distributes synchronization from GNSS, 10 MHz, and other clock sources, delivering nanosecond accuracy across multichassis setups. Compatible with IxOS and other Keysight network test applications, MTS ensures consistent, repeatable timing for validating the real-world performance of Ethernet, time-sensitive networking, 5G, and AI data center networks. Request a quote for one of our popular configurations today. Want to learn more about this solution? Explore the resources below.
Synchronize up to 48 test chassis in a single test bed, including modular XGS systems and standalone appliances like AresONE, for large-scale test environments.
Integrates with Keysight network test software to support timing synchronization in traffic generation, latency measurement, and protocol conformance applications.
Achieve nanosecond accuracy in local setups and distributed configurations, with cable lengths up to 200 m supported with metronome extenders.
Choose from single-level, Metronome-STAR, or GPS-based distributed topologies, flexible architectures that scale from local labs to globally distributed test beds.
942-0090
IXIA Metronome Timing System and Metronome Timing Software enabling advanced chassis timing.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
In high-performance network testing environments, multiple chassis and appliances must generate and analyze traffic with nanosecond-level precision. Time and phase synchronization ensures that all devices operate on a unified time and frequency reference, enabling accurate packet timestamping, latency measurement, and event correlation.
Without synchronization, drift between local clocks can lead to inconsistent results, especially in tests involving Time-Sensitive Networking (TSN), 5G, Synchronous Ethernet (SyncE), and IEEE 1588v2 Precision Time Protocol (PTP). These technologies demand sub-nanosecond timing accuracy, making synchronization essential for reliable validation.
Synchronization also enables realistic emulation of distributed networks, allowing engineers to correlate events across multi-rack setups or geographically dispersed sites. By aligning all test elements to a common clock, often derived from Coordinated Universal Time (UTC) or GPS, test repeatability improves, and results better reflect real-world performance under load and timing-sensitive conditions.
Keysight metronome timing systems support several synchronization architectures tailored to different testbed scales and layouts:
Each architecture supports chassis families like AresONE, XGS, and Novus ONE PLUS, and is compatible with IxOS/IxNetwork software. The choice depends on lab layout, number of devices, and whether synchronization is needed across multiple sites.
This structured distribution ensures all chassis operate with aligned timestamps, enabling accurate traffic capture, latency analysis, and protocol emulation, even under high-throughput or timing-sensitive workloads.