Choose a country or area to see content specific to your location
What are you looking for?
WirelessPro empowers you to model, simulate, and analyze various aspects of 5G networks, 5G Advanced technologies, and future 6G wireless channels with unparalleled ease and accuracy.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz.
Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.
Accelerate signal analysis testing with Keysight’s VSA software. Visualize, demodulate, and troubleshoot with over 75+ signal standards with precision.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
N9356B
Improve measurement accuracy through superior RF performance with a typical limiting threshold of 25 dBm.
The N9356B power limiter provides the best broadband input power protection to sensitive RF and microwave instruments and components, like network analyzers, spectrum analyzers, and amplifiers, from excess RF power, DC transients and ESD. Minimize your measurement uncertainty and improve your measurement accuracy with the limiter’s superior RF performance.
The N9356B comes with a pair of high quality male and female Type-N connectors.
N9356C
Improve measurement accuracy through superior RF performance with a typical limiting threshold of 25 dBm.
The N9356C power limiter provides the best broadband input power protection to sensitive RF and microwave instruments and components, like network analyzers, spectrum analyzers, and amplifiers, from excess RF power, DC transients and ESD. Minimize your measurement uncertainty and improve your measurement accuracy with the limiter’s superior RF performance.
The N9356C comes with a pair of high quality male and female 3.5 mm connectors.
11867A
Protect the input circuits of spectrum analyzers, counters, amplifiers, and other instruments from high power levels.
11867A RF limiter can be used to protect the input circuits of spectrum analyzers, counters, amplifiers, and other instruments from high power levels with minimal effect on measurement performance. This limiter (10 Hz to 1800 MHz) reflects signals up to 10 watts average power and 100 watts peak power. Insertion loss is less than 0.75 dB.
11930B
Protect input circuits for a variety of RF and microwave instrumentation.
The Keysight 11930B limiter provides input protection for a variety of RF and microwave instrumentation. Failure mode for the limiter is either an open circuit or a short circuit to ground, thereby protecting the instrument from damage. The Keysight 11930B provides the same protection to spectrum analyzers and sources. .
The Keysight 11930B is furnished with a type-N connector. This power limiter offers low insertion loss and linear operation at low input levels while providing protection against transients or short duration overloads.
N9355G
Improve measurement accuracy through superior RF performance with a typical limiting threshold of 23 dBm
Protect Your Investment from Excess RF Power, DC Transients, and ESD
The N9355G power limiter provides the best broadband input power protection to sensitive RF and microwave instruments and components, like network analyzers, spectrum analyzers, and amplifiers, from excess RF power, DC transients and ESD. Minimize your measurement uncertainty and improve your measurement accuracy with the limiter’s superior RF performance.
N9355F
Improve measurement accuracy through superior RF performance with a typical limiting threshold of 10 dBm.
The N9355F power limiter provides the best broadband input power protection to sensitive RF and microwave instruments and components, like network analyzers, spectrum analyzers, and amplifiers, from excess RF power, DC transients and ESD. Minimize your measurement uncertainty and improve your measurement accuracy with the limiter’s superior RF performance.
The N9355F comes with a pair of high quality male and female 2.4 mm connectors.
N9355C
Improve measurement accuracy through superior RF performance with a typical limiting threshold of 10 dBm.
The N9355C power limiter provides the best broadband input power protection to sensitive RF and microwave instruments and components, like network analyzers, spectrum analyzers, and amplifiers, from excess RF power, DC transients and ESD. Minimize your measurement uncertainty and improve your measurement accuracy with the limiter’s superior RF performance.
The N9355C comes with a pair of high quality male and female 3.5 mm connectors.
N9355B
Improve measurement accuracy through superior RF performance with a typical limiting threshold of 10 dBm
The N9355B power limiter provides the best broadband input power protection to sensitive RF and microwave instruments and components, like network analyzers, spectrum analyzers, and amplifiers, from excess RF power, DC transients and ESD. Minimize your measurement uncertainty and improve your measurement accuracy with the limiter’s superior RF performance.
The N9355B comes with a pair of high quality male and female Type-N connectors.
N9355CK01
Protect sensitive oscilloscope channels from damage due to electric overload stress and electrostatic discharge.
Specifications above are typical values and not warranted
The N9355CK01 is a diode limiter to protect sensitive oscilloscope channels from damage due to electric overload stress (EOS) and electrostatic discharge (ESD). For example, voltages in excess of ±2V can destroy high-performance samplers used in oscilloscopes. The limiter dramatically reduces the likelihood that such voltages will reach the sensitive part of the instrument, hence ensuring that the oscilloscope will work reliably for a long time.
Instruments with dual electrical channels, such as the 54754A, will need quantity two N9355CK01s. Step generators within the TDR modules use ≤ 0.2 V which is far less than the diode threshold of the N9355CK01 limiter. The N9355CK01 can also be used to protect the electrical channel of 86105X and similar modules, as long as the signal does not exceed the range -0.5V to +0.5V.
11930A
Protect input circuits for a variety of RF and microwave instrumentation.
The Keysight 11930A limiter provides input protection for a variety of RF and microwave instrumentation. For example, the input circuits of network analyzers may be protected for inputs up to 6 watts peak or 3 watts average power using the Keysight 11930A.
The Keysight 11930A is furnished with an APC-7 (7-mm) connector. This power limiter offers low insertion loss and linear operation at low input levels while providing protection against transients or short duration overloads.