Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N7600EMBC PathWave Signal Generation For W-CDMA/HSPA+, Waveform Playback
Starting from
キーサイトの信号発生器によるW-CDMA、HSPA、HSPA+無線通信規格に準拠した信号の作成。
Highlights
- Generate W-CDMA, HSPA, and HSPA+ signals compliant to 3GPP Release 11, including DC+MIMO DL support and 8C+MIMO UL support
- Basic waveform playback mode for UE and BTS component testing including short waveform generation for fast PA testing
- Advanced waveform playback mode for MS and BTS receiver testing with fully coded uplink and downlink signals
- Presets for test models, FRC, RMC, H-Set, sub-test, and CELL_FACH signals
- W-CDMA/HSPA+ real-time UL signal creation which can support 1) Pre-defined RMC/FRCs, compressed mode, CELL_FACH and PRACH test; 2)Transport layer coding for transport channel DCHs, E-DCH, RACH; 3) Real-time HARQ, power control and E-TFCI selection
- KeysightCare software support subscription included
Extend the Capabilities of Your Product
Want help or have questions?