Landslide VoLTE/IMS Test

Validate VoLTE call quality, IMS node performance, and EPC scalability with Landslide VoLTE/IMS node and SIP UE emulation on Keysight test platforms.

prod_image
  • Form factor

    Software Application

  • Technology

    VoLTE, VoNR, IMS, SIP

  • Test types

    VoLTE, IMS, MCPTT, WebRTC, Emergency Services, VoIP, SIP Proxy Performance, Dynamic PCC

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

The Landslide VoLTE/IMS node emulation feature adds SIP-based VoLTE client and IMS node emulation to Keysight Landslide test platforms, enabling scalable validation of EPC and IMS core network elements.

Emulation and test capabilities

  • Emulate thousands of UEs placing and receiving VoLTE calls while sending and receiving data simultaneously
  • Test any ePC network element in isolation or in end-to-end configuration with realistic data traffic
  • Standalone SIP proxy/IMS P-CSCF node emulation for scenarios without emulated UE SIP clients
  • P-CSCF emulation for SBC and roaming testing
  • PSAP node emulation to validate emergency call routing

Scale and performance

  • More than 4 million emulated UEs with Ultra Extreme Capacity License
  • Up to 400,000 bi-directional RTP flows per test server
  • Up to 32,000 activations/deactivations per second
  • Emulate up to 2,000 eNBs and 2,000 serving gateways

Voice and video quality

  • POLQA voice quality measurement with MOS scores (12 effective channels)
  • PEVQ video quality analysis on up to 5 channels
  • Voice codecs: AMR-NB, AMR-WB, EVRC-B, EVS, G.711, G.722, G.729, ILBC, OPUS — with mid-call codec change
  • Video codecs: H.263, H.264, H.265, VP8

Protocol and interface coverage

  • IMS interfaces: Cx, Gm, I2, ISC, Ml, Mw, Mx, Rx, Sh, SIP-I/T, Ua/Ub, Ut
  • Generic IMS Trunk Interface emulation for custom SIP interfaces between IMS sub-components
  • MCPTT support: private calls, group calls, OIDC authentication, floor control (CSC-1, CSC-4, MCPTT-4, MCPTT-7, Rx)
  • eMBMS integration for group communication via MB2-C, MB2-U, and GC1 interfaces

Automation and reporting

  • Tcl and GUI-accessible command mode and command sequencer for VoLTE call modeling
  • Integration with higher-level test management systems
  • Combined test reports covering emulation (Landslide) and device under test