200 MHz, 2 Analog channels, mixed signal with built-in waveform generator

The HD302MSO oscilloscope provides a 14 bit ADC, 2 analog channels, 100 Mpts memory, 1,300,000 wfms/sec update rate, and a 10.1-in capacitive touch screen.

prod_image
  • Analog channels

    2

  • Digital channels

    16

  • Display size

    10.1 inch

  • Maximum memory depth

    100 Mpts

  • Maximum sample rate

    3.2 GSa/s

  • ADC resolution

    14 bits

  • Brands included

    HD3 Series

  • Maximum bandwidth

    200 MHz

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

HD302MSO 200 MHz bandwidth and standard memory
HD302MSO 200 MHz bandwidth and standard memory

Model:

HD302MSO

QTY

Options

1

InfiniiVision 300 HD-Series Mixed Signal Oscilloscope, 2+16 Channel | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Bandwidth, 200 MHz Installed

1

Memory, 20 Mpts/Channel Installed

HD302MSO 350 MHz bandwidth and standard memory
HD302MSO 350 MHz bandwidth and standard memory

Model:

HD302MSO

QTY

Options

1

InfiniiVision 300 HD-Series Mixed Signal Oscilloscope, 2+16 Channel | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Bandwidth, 350 MHz Installed

1

Memory, 20 Mpts/Channel Installed

HD302MSO 500 MHz bandwidth and standard memory
HD302MSO 500 MHz bandwidth and standard memory

Model:

HD302MSO

QTY

Options

1

InfiniiVision 300 HD-Series Mixed Signal Oscilloscope, 2+16 Channel | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Bandwidth, 500 MHz Installed

1

Memory, 20 Mpts/Channel Installed

HD302MSO 1 GHz bandwidth and standard memory
HD302MSO 1 GHz bandwidth and standard memory

Model:

HD302MSO

QTY

Options

1

InfiniiVision 300 HD-Series Mixed Signal Oscilloscope, 2+16 Channel | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Memory, 20 Mpts/Channel Installed

1

Bandwidth, 1 GHz Installed

Highlights

  • Experience bandwidths from 200 MHz to 1 GHz and two analog channels.
  • Increase vertical resolution by four times with the 14-bit analog-to-digital converter (ADC) versus a 12-bit ADC.
  • View and analyze your signals easily with the 10.1-inch capacitive touch screen.
  • See smaller signals with a 50 µVRMS noise floor.
  • Isolate signals in seconds with exclusive zone triggering.
  • See more signal detail with the uncompromised 1.3 M waveform / second update rate.
  • Benefit from all-new custom technology optimized for oscilloscope measurements.
  • Capture more data with up to 100 Mpts memory.
  • Experience a brand-new user interface with advanced capabilities, including split grids and bandwidth-limiting options.
  • Expand your measurement capabilities with full upgradability; add bandwidth, system upgrades, and advanced application software at any time.

What's included:

  • Keysight InfiniiVision HD3 Series oscilloscopes with two analog channels
  • two-pack of 500 MHz passive probes
  • Fault Hunter
  • frequency response analysis
  • zone triggering
  • segmented memory
  • MSO license (compatible with 3000A / T / G and 4000A / G X-Series MSO cables)
  • mask testing
  • waveform and measurement histograms and fast Fourier transform
  • KeysightCare technical support
  • three-year factory warranty
  • localized power cord, interface, and front-panel overlay