Channel Studio Wireless Sensing Modeling Tool

Software implementing realistic ISAC channel modeling for 5G-Advanced and 6G wireless sensing.

prod_image
  • Frequency range

    3 MHz - 53 GHz

  • Technology

    3GPP wireless, WLAN, NTN

  • Use cases

    Sensing channel modeling

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

The F9860060A Wireless Sensing Modeling Tool enables accurate integrated sensing and communications (ISAC) channel modeling by combining sensing target effects and background propagation characteristics within a unified simulation environment. Based on the 3GPP TR 38.901 Release 19 modeling framework, it extends standard channel modeling capabilities to support micro-Doppler effects and a wider range of sensing target types.

The F9860060A allows users to configure target trajectories, orientations, and radar cross-section (RCS) patterns to create realistic sensing scenarios, while preserving full communication channel fidelity, including multipath propagation, Doppler effects, and beamforming. The tool accelerates the development and validation of 5G-Advanced and 6G ISAC use cases by enabling early-stage design evaluation and facilitating a seamless transition from simulation to hardware emulation for comprehensive system testing.