Model:
EL4926A
Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight NL3-class ATE DC electronic loads include the EL4900 Series Regenerative Electronic Loads.
The Keysight EL4926A regenerative power system is a programmable single-output regenerative DC electronic load that allows the energy typically consumed to be returned to the grid in a clean manner.
Type
ATE / 1U
Regenerative power
Yes
Maximum power
4000 W
Number of inputs
1
Input current
16 A
Input voltage
800 V
See what's included, and how you can upgrade your experience with Keysight.
List Price:
€ 7.781
Model:
EL4926A
Delivery:
QTY
Options
1
Regenerative DC Electronic Load, 800V, 16A, 4kW | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
The Keysight EL4926A Regenerative DC Electronic Load sinks up to 4 kW of electrical power, making it ideal for testing energy storage systems and power converters. Unlike traditional electronic loads that dissipate energy as heat, raising rack temperatures and potentially affecting measurement accuracy, it regenerates that energy and feeds it back to the grid, helping you avoid additional cooling costs.
The EL4926A is a compact 1U-high package helping you save energy, minimize floor space, and shorten integration time.
The EL4926A enables you to do the following:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.