Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- Accessories
- Racks, Rackmount Kits, and Rack Accessories
- DAQA194A Dual Lock Link Kit
DAQA194A Dual Lock Link Kit
Use with the DAQA191A 2U Dual Flange Kit to mount two Keysight System II instruments side by side
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Use with the DAQA191A 2U Dual Flange Kit to mount two Keysight System II instruments side by side.
HIGHLIGHTS
The Keysight DAQA194A (5061-8769) dual lock link kit is recommended for side-by-side combinations and includes links for instruments of different depths. This kit can be used with the DAQA191A 2U Dual Flange Kit to mount two Keysight System II (half-width, 2U height - 88.1mm) instruments side-by-side.
The Keysight DAQA194A (5061-8769) dual lock link kit is compatible with the Keysight DAQ970A, 34970A, and 34972A data acquisition systems, the Keysight 34460A, 34461A, 34465A, 34470A, and 34420A DMMs, the Keysight 33500B and 33600A Series Arbitrary Waveform Generator.
For more information about DAQ, please visit Keysight data acquisition - DAQ page.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility