Choose a country or area to see content specific to your location
Welcome User
-
PRODUCTS AND SERVICES
-
Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
-
Meters
-
Generators, Sources, and Power Supplies
-
Software
-
Wireless
-
Modular Instruments
-
Network Test and Security
-
Network Visibility
-
Services
-
Additional Products
- All Products, Software, Services
-
-
Solutions
-
Explore by Use Case
Explore by Industry
Explore All Use Cases
- Insights
- Resources
- Buy
- Support
What are you looking for?
- Home
- Software Details
- Software Details
[Method of Implementation] USB4 / USB Type-C Compliance Test Solutions
This Method of Implementation (MOI) is a guide for Connectors and Cable Assemblies/TxRx Hot TDR Compliance Tests using Keysight’s Vector Network Analyzer. State files test package contain pre-configured setups in accordance with the standard requirements and allows an quick and easy compliance test with pass/fail judgment.
Please download the MOI and state file test package according to your product platform listed below.
Connectors and Cable Assemblies | Tx/Rx Hot TDR | |
---|---|---|
Test Parameters
____________ Active LRD Cable (USB4/USB3.2) |
Type-C to Type-C Passive Cable Assemblies
Type-C to Legacy USB Cable Assemblies
Type-C to Legacy USB Adapter Assemblies
|
Router Assembly Tx/Rx Compliance
Captive Device Compliance
N/A |

Want to accelerate and automate USB Test?
Learn how to make measurements in minutes and save up to 90% of total test time using Keysight Automated USB-C Interconnects Compliance Test Solution!
Documents and Downloads
Test MOI Download
-
E5080B Method of Implementation (MOI) for USB Type-C to Type-C Cable Assembly Compliance Test
-
E5080B Method of Implementation (MOI) for USB TypeC to Legacy Cable Assembly Compliance Test
-
E5080B Method of Implementation (MOI) for USB TypeC to Legacy Adapter Assembly Compliance Test
-
Method of Implementation (MOI) for USB4 Transmitter & Receiver Return Loss
-
Method of Implementation (MOI) for USB4/USB 3.2 Active LRD Cable Frequency Domain Measurement
Test State File Download
- E5080B/P502xA/N522xB State File for USB4/USB3.2 Active LRD Cable Frequency Domain Test
- E5080B State File for USB Type-C to Type-C Compliance Test.
- E5080B State File for USB Type-C to Legacy Cable Compliance Test.
- E5080B State File for USB Type-C to Legacy Adapter Compliance Test.
- M9374A 12-Port State File for USB Type-C Cable Compliance Test
Test MOI and State File - Legacy E5071C
-
Method of Implementation (MOI) for USB Type-C to Type-C Cable-Connector Assembly Compliance Test
-
Method of Implementation (MOI) for USB Type-C to Legacy Adapter Assembly Compliance Test
-
Method of Implementation (MOI) for USB Type-C Cable/Adapter Assembly High Speed Compliance Test
-
Method of Implementation (MOI) for USB Type-C Cable Assembly Low Speed Compliance Test
-
Method of Implementation (MOI) for USB Type-C to Legacy Cable-Connector Assembly Compliance Test
-
E5071C-TDR State File for USB Type-C to Type-C Cable High Speed Signal Compliance Tests (Option 4K5)
-
E5071C-TDR State File for USB Type-C to Type-C Cable Low Speed Signal Compliance Tests (Option 4K5)
-
E5071C-TDR State File for USB Type-C to Legacy Cable Compliance Tests (Option 4K5)
-
E5071C-TDR State File for USB Type-C to Legacy Adapter Compliance Tests (Option 4K5)
-
Configuration Files for USB Type-C Cable Assembly Compliance Tool
Other Downloads
Related Links
- © Keysight Technologies 2000–2023
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback