Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
U/L2050/60 X-Series Firmware Software Revision History
Additions/Changes for Version A.03.06 . . . (compiled Dec, 2023)
- Added the following new features/enhancements:
- Support Trigger Output Signal delay
- Support Trigger Output Pulse Width control
- Support Secondary Level of Trigger feature
- Increase Trigger Qual time to MAX = 1ms
- Increase Max trigger count: PEAK: 200, AVER:512
- Various bug fixes
- Support Trigger Output Signal delay
- Added new SCPI commands:
- OUTPut:TRIGger:DELay <numeric_value>
- OUTPut:TRIGger:DELay? [MIN|MAX]
- OUTPut:TRIGger[1][:STATe] ON|OFF|1|0
- OUTPut:TRIGger[1][:STATe]?
- OUTPut:TRIGger:PULSe:WIDTh <numeric_value>
- OUTP:TRIG:PULS:WIDT? [MIN|MAX]
- TRIGger[1][:SEQuence[1]]:LEVel2:STATe ON|OFF|1|0
- TRIGger[1][:SEQuence[1]]:LEVel2:STATe?
- TRIGger[1][:SEQuence[1]]:LEVel2 <numeric_value>
- TRIGger[1][:SEQuence[1]]:LEVel? [MIN|MAX]
- TRIGger[1][:SEQuence[1]]:SLOPe2 <character_data>
- TRIGger[1][:SEQuence[1]]:SLOPe2?
- TRIGger[1][:SEQuence[1]]:QUALifier:TIME2 <numeric_value>
- TRIGger[1][:SEQuence[1]]:QUALifier:TIME2? [MIN|MAX]
Additions/Changes for Version A.03.03 . . . (compiled Nov, 2021)
- To support models:
- U2056XA
- U2057XA
- U2066XA
- U2067XA
- L2056XA
- L2057XA
- L2066XA
- L2067XA
- L2066XT
- L2067XT
Additions/Changes for Version A.03.01 . . . (compiled June, 2021)
- Increased LAN socket connection number from 2 to 5.
- Support Web Browser-based GUI for LAN based power sensor. Version 1.0 is currently supporting AVERAGE mode operation.
Tested for:
Browser Version
Google Chrome 90.0.4430.212
Microsoft Edge 90.0.818.56
Opera 75.0.3969.243
- Bug fixes
Additions/Changes for Version A.02.06 … (compiled Aug, 2020)
- To suppport new models:
- U2051XA
- U2052XA
- U2061XA
- U2062XA
Additions/Changes for Version A.02.02 . . . (compiled Dec, 2019)
- To support new models:
- U2054XA
- U2055XA
- U2064XA
- U2065XA
- L2054XA
- L2055XA
- L2064XA
- L2065XA
- L2065XT
Note: These new models only support A.02.02 and above.
Additions/Changes for Version A.01.05 . . . (compiled June, 2019)
- Bug fix on firmware A.01.04 to improve AVERAGE mode Internal Zero Set for frequency < 300MHz.
- Added new feature enabling Long Memory data acquisition (up to 1M samples).
- Added new command:
- SYSTem:PRESet LMEMACQ to preset sensor to Long Memory (LMEM) Acq mode
- TRACe? LMEM to return Long MEMory Acquisition trace data
- SENSe:TRACe:MEMemory:SIZE to enable long acquisition trace memory using TRAC? LMEM
- SENSe:SRATe? to returns the sampling rate for the sensor
Firmware Revision A.01.03 … Released Oct 2018
Initial release
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility