Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Foundry Partners - Global Communication Semiconductors, LLC.
GCS Provides PDKs for Keysight ADS — Wing Yau, Senior Vice President, Global Communication Semiconductors (GCS) responsible for Foundry Services and Applications Engineering, describes what GCS provides for mutual customers of Keysight EEsof EDA and GCS.
Global Communication Semiconductors, founded in 1997, as a California Corporation, Global Communication Semiconductors, LLC ("GCS") is an ISO-certified premier pure-play compound (III-V) semiconductor (GaAs, InP and GaN ) wafer foundry service provider that manufactures technology leading, high performance, high quality, semiconductor devices. Portfolio offerings include Radio Frequency Integrated Circuits (RFIC) and millimeter wave integrated circuits for the wireless markets, power devices for power electronics, and Photodetectors and Lasers for optical communications markets.
Full front-to-back ADS PDK support matrix:
Process Name | Process Description | Latest ADS Version Supported | Front/Back PDK | EM Substrate | MMIC Toolbar | DRC | LVS - Device Recognition | LVS - Physical Nets | Electro-Thermal |
---|---|---|---|---|---|---|---|---|---|
P1 | InGap HBT – P1 | ADS 2024 | F/B | Y | Y | Y | N | N | N |
P2 | InGap HBT – P2 | ADS 2024 | F/B | Y | Y | Y | Y | Y | Y |
P3 | InGap HBT – P3 | ADS 2024 | F/B | Y | Y | Y | N | N | N |
P5 | InGap HBT – P5 | ADS 2024 | F/B | Y | Y | Y | N | N | N |
P6 | InGap HBT – P6 | ADS 2024 |
F/B | Y | Y | Y | N | N | N |
P7 | InGap HBT – P7 | ADS 2024 | F/B | Y | Y | Y | Y | Y | Y |
D1 | InGap HBT – D1 | ADS 2024 | F/B | Y | Y | Y | N | N | N |
D5 | InGap HBT – D5 | ADS 2024 | F/B | Y | Y | Y | N | N | N |
SD2 | InGaP HBT – SD2 | ADS 2024 | F/B | Y | Y | Y | Y | Y | Y |
SPD | InGaP HBT – SPD | ADS 2024 | F/B | Y | Y | Y | Y | Y | Y |
SHBT1 | InP SHBT1 (180GHz Ft) | ADS 2024 | F/B | Y | Y | Y | N | N | N |
DHBT1 | InP DHBT1 (150GHz Ft) | ADS 2024 |
F/B | Y | Y | Y | N | N | N |
DHBT2a | InP DHBT2a (250GHz Ft) | ADS 2024 |
F/B | Y | Y | Y | N | N | N |
DHBT3 | InP DHBT3 (300GHz Ft) | ADS 2024 |
F/B | Y | Y | Y | Y |
Y |
Y |
HP | GaAs 0.5µm HFET | ADS 2024 | F/B | Y | Y | Y | N | N | N |
HQ | GaAs 0.25µm HFET | ADS 2024 | F/B | Y | Y | Y | N | N | N |
FP | GaAs pHEMT – 0.5µm (D-mode power) | ADS 2024 |
F/B | Y | Y | Y | N | N | N |
FS | GaAs pHEMT – 0.5µm switch | ADS 2024 |
F/B | Y | Y | N | N | N | N |
FQ | GaAs pHEMT – 0.25µm (D-mode power) | ADS 2024 |
F/B | Y | Y | Y | N | N | N |
FQDN | GaAs pHEMT – 0.25µm (D-mode low noise) | ADS 2024 | F/B | Y | Y | Y | N | N | N |
FQEN | GaAs pHEMT – 0.25µm (E-mode low noise) | ADS 2024 | F/B | Y | Y | Y | Y | Y | N |
FQED | GaAs pHEMT – 0.25µm (E/D-mode power) | ADS 2024 | F/B | Y | Y | Y | N | N | N |
GP | GaN HEMT – 0.5µm | ADS 2024 | F/B | Y | Y | Y | N | N | N |
GF | GaN HEMT – 0.4µm | ADS 2024 | F/B | Y | Y | Y | N | N | Y |
GQ | GaN HEMT – 0.25µm | ADS 2024 | F/B | Y | Y | Y | N | N | Y |
GT | GaN HEMT – 0.15µm | ADS 2024 | F/B | Y | Y | Y | N | N | Y |
DM | THz Schottky diode – Non-AirBridge | ADS 2024 | F/B | Y | Y | Y | Y | Y | N |
DF | THz Schottky diode – AirBridge | ADS 2024 | F/B | Y | Y | Y | Y | Y | N |
VC | RFPIN diode | ADS 2024 | F/B | Y | Y | Y | N | N | N |
V10 | Varactor diode | ADS 2024 | F/B | Y | Y | Y | N | N | N |
PM | Integrated Passive Device A – Non-AirBridge | ADS 2024 | F/B | Y | Y | Y | N | N | N |
PF | Integrated Passive Device B – AirBridge | ADS 2024 | F/B | Y | Y | Y | N | N | N |
The PDKs are distributed by GCS and are available for immediate use with the Keysight ADS software.
Press Releases
- GCS announces 0.15um GaN/SiC Foundry process at IMS 2022 (June 6, 2022)
- GCS Expands Design Kit Offering for Keysight Technologies Recently Released Advanced Design System 2011 Software (May 31, 2011)
For more information on GCS, refer to Global Communication Semiconductors, LLC.
Return to the RFIC and MMIC EDA Foundry Partners page.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility