Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
N1424A
N1424A Resistivity Cell for N1413 (50 mm Electrodes) accurately measure high resistance up to 10 PΩ with triaxial input terminal configuration.
The N1424A is designed to operate specifically with the B2985B/87B Electrometer/High Resistance Meter. It is used to measure surface or volume resistance/resistivity of insulation materials. The N1413A High Resistance Meter Fixture Adapter is required to connect the N1424A to the B2985B/87B.
Learn more about Keysight B2980B Series Femtometer / Picoammeters and Electrometers / High Resistance Meters.
N1424B
N1424B Resistivity Cell for N1413 (26/50 mm Electrodes) accurately measures high resistance up to 10 PΩ with triaxial input terminal configuration.
The N1424B is designed to operate specifically with the B2985B/87B Electrometer/High Resistance Meter. It is used to measure surface or volume resistance/resistivity of insulation materials. The N1413A High Resistance Meter Fixture Adapter is required to connect the N1424B to the B2985B/87B.
Learn more about Keysight B2980B Series Femtometer / Picoammeters and Electrometers / High Resistance Meters.
N1424C
N1424C Resistivity Cell is used to measure surface or volume resistance/resistivity of insulation materials. Accurately measure high resistance up to 10 PΩ.
N1422A
N1422A High Value Resistor evaluates the high resistance measurement capability of the B2985A and B2987A with the included 100 GΩ resistor.
The N1422A contains a 100 GΩ resistor to evaluate high resistance measurement capability of the B2985B and B2987B. Using an external voltage source, you can evaluate current measurement of the B2981B and B2983B Femto/Picoammeters as well. In addition it has coaxial and triaxial connectors to simply terminate the cables for a wide variety of evaluation.
16196C
Perform accurate and repeatable measurements on SMD size of (0.6L ± 0.03) x (0.3W ± 0.03) x (0.27H to 0.33)
The 16196C surface mount devices (SMD) test fixture offers excellent repeatability and usability, with accurate correlation up to 3 GHz. 16196 series fixtures are custom designed to fit specific SMD sizes (see table below), and provide repeatable DUT positioning with reliable contacts to enable stable measurement results - reducing the possibility of operator-induced error. Traditionally, SMD inductor evaluation up to 3 GHz has been difficult to implement - now with the 16196 series, it’s easy to perform accurate and repeatable measurements.
| Applicable device sizes of the 16196 series | ||
|---|---|---|
| Model | Size code | Specification of size L x W x H (mm) |
| 16196A | 0603 (inch) / 1608 (mm) | (1.6 ± 0.15) x (0.8 ± 0.15) x (0.4 to 0.95) |
| 16196B | 0402 (inch) / 1005 (mm) | (1.0 ± 0.1) x (0.5 ± 0.1) x (0.3 to 0.6) |
| 16196C | 0201 (inch) / 0603 (mm) | (0.6 ± 0.03) x (0.3 ± 0.03) x (0.27 to 0.33) |
| 16196D | 01005 (inch) / 0402 (mm) | (0.4 ± 0.02) x (0.2 ± 0.02) x (0.11 to 0.22) |
Learn more about Keysight LCR Meter & Impedance Measurement Product Accessories
16198A
Designed for impedance evaluations of bottom electrode SMDs and supports 201 (mm) and 402 (mm) sizes
The 16198A is designed for impedance evaluations of bottom electrode SMDs. It achieves stable frequency characteristics up to 3 GHz or 10 GHz and provides highly repeatable measurements. The Keysight 16198A supports very small SMD sizes, 0201 (mm) and 0402 (mm).
Learn more about Accessories
16196A
Perform accurate and repeatable measurements on SMD size of (1.6L ± 0.15) x (0.8W ± 0.15) x (0.4H to 0.95).
The 16196A surface mount devices (SMD) test fixture offers excellent repeatability and usability, with accurate correlation up to 3 GHz. 16196 series fixtures are custom designed to fit specific SMD sizes (see table below), and provide repeatable DUT positioning with reliable contacts to enable stable measurement results - reducing the possibility of operator-induced error. Traditionally, SMD inductor evaluation up to 3 GHz has been difficult to implement - now with the 16196 series, it’s easy to perform accurate and repeatable measurements.
| Applicable device sizes of the 16196 series | ||
|---|---|---|
| Model | Size code | Specification of size L x W x H (mm) |
| 16196A | 0603 (inch) / 1608 (mm) | (1.6 ± 0.15) x (0.8 ± 0.15) x (0.4 to 0.95) |
| 16196B | 0402 (inch) / 1005 (mm) | (1.0 ± 0.1) x (0.5 ± 0.1) x (0.3 to 0.6) |
| 16196C | 0201 (inch) / 0603 (mm) | (0.6 ± 0.03) x (0.3 ± 0.03) x (0.27 to 0.33) |
| 16196D | 01005 (inch) / 0402 (mm) | (0.4 ± 0.02) x (0.2 ± 0.02) x (0.11 to 0.22) |
42030A
Offers a standard resistor set consisting of nine precision resistor standards ranging from 1 mΩ to 100 kΩ.
The 42030A is a standard resistor set consisting of nine precision resistor standards which range from 1 mΩ to 100 kΩ. These resistors are primarily used for performance tests of Keysight's 4-terminal pair LCR meters and impedance analyzers. Refer to the instrument's operation/service manual for the method of using these standards.
Learn more about LCR Meter & Impedance Measurement Product Accessories
16196D
Perform accurate and repeatable measurements on SMD size of (0.4L ± 0.02) x (0.2W ± 0.02) x (0.11H to 0.22)
The 16196D surface mount devices (SMD) test fixture offers excellent repeatability and usability, with accurate correlation up to 3 GHz. 16196 series fixtures are custom designed to fit specific SMD sizes (see table below), and provide repeatable DUT positioning with reliable contacts to enable stable measurement results – reducing the possibility of operator-induced error. Traditionally, SMD inductor evaluation up to 3 GHz has been difficult to implement – now with the 16196 series, it’s easy to perform accurate and repeatable measurements.
| Applicable device sizes of the 16196 series | ||
|---|---|---|
| Model | Size code | Specification of size L x W x H (mm) |
| 16196A | 0603 (inch) / 1608 (mm) | (1.6 ± 0.15) x (0.8 ± 0.15) x (0.4 to 0.95) |
| 16196B | 0402 (inch) / 1005 (mm) | (1.0 ± 0.1) x (0.5 ± 0.1) x (0.3 to 0.6) |
| 16196C | 0201 (inch) / 0603 (mm) | (0.6 ± 0.03) x (0.3 ± 0.03) x (0.27 to 0.33) |
| 16196D | 01005 (inch) / 0402 (mm) | (0.4 ± 0.02) x (0.2 ± 0.02) x (0.11 to 0.22) |
Learn more about Keysight LCR Meter & Impedance Measurement Product Accessories
16196B
Perform accurate and repeatable measurements on SMD size of (1.0L ± 0.1) x (0.5W ± 0.1) x (0.3H to 0.6).
The 16196B surface mount devices (SMD) test fixture offers excellent repeatability and usability, with accurate correlation up to 3 GHz. 16196 series fixtures are custom designed to fit specific SMD sizes (see table below), and provide repeatable DUT positioning with reliable contacts to enable stable measurement results, reducing the possibility of operator-induced error. Traditionally, SMD inductor evaluation up to 3 GHz has been difficult to implement. Now with the 16196 series, it’s easy to perform accurate and repeatable measurements.
| Applicable device sizes of the 16196 series | ||
|---|---|---|
| Model | Size code | Specification of size L x W x H (mm) |
| 16196A | 0603 (inch) / 1608 (mm) | (1.6 ± 0.15) x (0.8 ± 0.15) x (0.4 to 0.95) |
| 16196B | 0402 (inch) / 1005 (mm) | (1.0 ± 0.1) x (0.5 ± 0.1) x (0.3 to 0.6) |
| 16196C | 0201 (inch) / 0603 (mm) | (0.6 ± 0.03) x (0.3 ± 0.03) x (0.27 to 0.33) |
| 16196D | 01005 (inch) / 0402 (mm) | (0.4 ± 0.02) x (0.2 ± 0.02) x (0.11 to 0.22) |
34330A
Measure current safely with this precision 0.001 ohm resistor housed in a plastic case surrounded by epoxy.
The Keysight 34330A current shunt is a precision 0.001 ohm resistor housed in a plastic case surrounded by epoxy. Output is 1mV per A of current passing through the shunt. The current to be measured is connected to the shunt via binding posts.
The Keysight 34330A is compatible with the Keysight 34460A, 34461A, 34401A, 34405A, 34410A, 34411A, L4411A and 3458A DMMs.
16197A
Designed for impedance evaluations of bottom electrode SMDs and supports sizes from 1005 (mm) to 3225 (mm)
The 16197A is designed for impedance evaluations of bottom electrode SMDs. It achieves stable frequency characteristics up to 3 GHz and provides highly repeatable measurements. The Keysight 16197A supports various SMD sizes, as small as 1005 (mm)/0402 (inch) and as large as 3225 (mm)/1210 (inch). Accommodation of the 0603 (mm)/0201 (inch) size is available with option 001.
Learn more about Accessories
A surface-mount device (SMD) refers to a type of electronic component designed to directly mount onto a printed circuit board (PCB). Modern electronic devices and systems use SMD resistors, capacitors, transistors, diodes, and integrated circuits (ICs) to optimize for both size and performance. Due to their smaller size and greater reliability, SMDs allow for more compact and densely packed circuit designs.
Similar to other components, SMDs require the following tools for impedance measurements and parametric testing:
Engineers need additional fixtures, like the bottom electrode SMD test fixture, to connect the device to the instrument for the SMD tests.
Engineers most commonly use benchtop or handheld multimeters, capacitance meters, LCR meters to perform parametric measurements on SMDs. An SMD tester, often referred to as SMD tweezers, is a specialized fixture designed for testing the electrical properties of SMDs while offering better noise immunity than separate probes.
Learn more about the SMD tweezers used with the U1700 handheld capacitor and handheld LCR meter here: U1782B SMD Tweezer.