GPIO-BNC Trigger Adapter Simplifies Triggering Connections

Product Fact Sheets

For use with the B2901A/02A/11A/12A Series Precision Source/Measure Units (SMUs) and B2961A/62A 6.5 Digit Low Noise Power Sources

The Keysight N1294A-031 GPIO-BNC trigger adapter makes it easy to send and receive trigger signals between B2900A Series products and other instruments with BNC triggering connections (such as nano-volt meters and network analyzers).

Keysight B2900A Series of Precision Instruments

The Keysight B2901A/02A/11A/12A precision source/measure units and Keysight B2961A/62A 6.5 digit low noise power sources have the capability to send and receive trigger signals at any operation point, such as before and after sourcing voltage or current, and before and after making measurements. This capability makes it easy to synchronize the B2900A Series with other instruments, which is useful for a variety of applications.