M9380A PXIe CW Source

Configuration Guides

Overview

This configuration guide provides instructions to help you configure the M9380A PXIe CW Source and expand the system to meet your requirements. Product upgrades, related products and physical connection schematics are also featured.

For more detailed product and specification information refer to the following literature and web pages:

  • M9380A data sheet (literature no. 5991-0283EN)
  • M9018A PXIe 18 slot Chassis data sheet (literature no. 5990-6583EN)
  • M9036A PXIe Embedded Controller data sheet (literature no. 5990-8465EN)
  • M9037A PXIe High Performance Embedded Controller data sheet (literature no. 5991-3661EN)
  • M9300A data sheet (literature no. 5991-0898EN)
  • M9381A data sheet (literature no. 5991-0279EN)
  • Find instrument commands
  • Access command documentation
  • Verify command syntax
  • Build instrument command sequences
  • Execute instrument command sequences
  • Integrate sequences in MATLAB, Visual Studio, Excel, LabVIEW, Keysight VEE or Keysight SystemVue PC application environment
  • Generate code for command sequences in MATLAB, Visual C#, Visual Basic.NET and Visual C/C++
  • Profile command execution time
  • Debug command sequences using breakpoints and single stepping