Product Fact Sheets
Key differentiators
Rugged and weather resistant: Meets MIL-PRF-28800F Class 2
Meets IEC/EN 60529 IP53 requirements
Type tested and meets Procedure 1 requirements for operation in explosive environments. MIL-810G, Method 511.5
No vents or fans extends instrument reliability and withstands salty, humid environments with wide operating temp of −10 to +55 °C (14 to 131 °F)
Portable:Compact, light weight 3.0 kg (6.6 lbs) package
FieldFox analyzers:Spectrum analyzer provides best amplitude accuracy ± 0.5 dB, no warm up required
Real-time spectrum analyzer (RTSA) with 10 MHz bandwidth and minimum detectable signal as short as 22 ns
VNAs offer the most accurate calibration technique (full 2-port unknown thru)
VNAs can test cable and antenna systems without external cal kits (QuickCal and CalReady)
Built-in microwave independent signal source with flattened power output makes system verification easier in the field
Full-band tracking generator
Delivers Benchtop Accuracy and MIL-Spec Durability to Field Applications
Keysight Technologies, Inc. FieldFox brings bench-level accuracy into the field by delivering precise handheld RF and microwave measurements that agree with benchtop analyzers. FieldFox RF and microwave analyzers include: spectrum analyzers (N993x), full 2-port vector network analyzers (N992x), and all-in-one combination analyzers (N991x). The combination analyzer’s base function is a cable and antenna analyzer and can be configured to include spectrum and network analysis.
What are you looking for?