Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
No Filter available
N9356B
Improve measurement accuracy through superior RF performance with a typical limiting threshold of 25 dBm.
The N9356B power limiter provides the best broadband input power protection to sensitive RF and microwave instruments and components, like network analyzers, spectrum analyzers, and amplifiers, from excess RF power, DC transients and ESD. Minimize your measurement uncertainty and improve your measurement accuracy with the limiter’s superior RF performance.
The N9356B comes with a pair of high quality male and female Type-N connectors.
N9356C
Improve measurement accuracy through superior RF performance with a typical limiting threshold of 25 dBm.
The N9356C power limiter provides the best broadband input power protection to sensitive RF and microwave instruments and components, like network analyzers, spectrum analyzers, and amplifiers, from excess RF power, DC transients and ESD. Minimize your measurement uncertainty and improve your measurement accuracy with the limiter’s superior RF performance.
The N9356C comes with a pair of high quality male and female 3.5 mm connectors.
11867A
Protect the input circuits of spectrum analyzers, counters, amplifiers, and other instruments from high power levels.
11867A RF limiter can be used to protect the input circuits of spectrum analyzers, counters, amplifiers, and other instruments from high power levels with minimal effect on measurement performance. This limiter (10 Hz to 1800 MHz) reflects signals up to 10 watts average power and 100 watts peak power. Insertion loss is less than 0.75 dB.
11930A
Protect input circuits for a variety of RF and microwave instrumentation.
The Keysight 11930A limiter provides input protection for a variety of RF and microwave instrumentation. For example, the input circuits of network analyzers may be protected for inputs up to 6 watts peak or 3 watts average power using the Keysight 11930A.
The Keysight 11930A is furnished with an APC-7 (7-mm) connector. This power limiter offers low insertion loss and linear operation at low input levels while providing protection against transients or short duration overloads.
11930B
Protect input circuits for a variety of RF and microwave instrumentation.
The Keysight 11930B limiter provides input protection for a variety of RF and microwave instrumentation. Failure mode for the limiter is either an open circuit or a short circuit to ground, thereby protecting the instrument from damage. The Keysight 11930B provides the same protection to spectrum analyzers and sources. .
The Keysight 11930B is furnished with a type-N connector. This power limiter offers low insertion loss and linear operation at low input levels while providing protection against transients or short duration overloads.
N9355G
Improve measurement accuracy through superior RF performance with a typical limiting threshold of 23 dBm
Protect Your Investment from Excess RF Power, DC Transients, and ESD
The N9355G power limiter provides the best broadband input power protection to sensitive RF and microwave instruments and components, like network analyzers, spectrum analyzers, and amplifiers, from excess RF power, DC transients and ESD. Minimize your measurement uncertainty and improve your measurement accuracy with the limiter’s superior RF performance.
N9355F
Improve measurement accuracy through superior RF performance with a typical limiting threshold of 10 dBm.
The N9355F power limiter provides the best broadband input power protection to sensitive RF and microwave instruments and components, like network analyzers, spectrum analyzers, and amplifiers, from excess RF power, DC transients and ESD. Minimize your measurement uncertainty and improve your measurement accuracy with the limiter’s superior RF performance.
The N9355F comes with a pair of high quality male and female 2.4 mm connectors.
N9355C
Improve measurement accuracy through superior RF performance with a typical limiting threshold of 10 dBm.
The N9355C power limiter provides the best broadband input power protection to sensitive RF and microwave instruments and components, like network analyzers, spectrum analyzers, and amplifiers, from excess RF power, DC transients and ESD. Minimize your measurement uncertainty and improve your measurement accuracy with the limiter’s superior RF performance.
The N9355C comes with a pair of high quality male and female 3.5 mm connectors.
N9355B
Improve measurement accuracy through superior RF performance with a typical limiting threshold of 10 dBm
The N9355B power limiter provides the best broadband input power protection to sensitive RF and microwave instruments and components, like network analyzers, spectrum analyzers, and amplifiers, from excess RF power, DC transients and ESD. Minimize your measurement uncertainty and improve your measurement accuracy with the limiter’s superior RF performance.
The N9355B comes with a pair of high quality male and female Type-N connectors.
N9355CK01
Protect sensitive oscilloscope channels from damage due to electric overload stress and electrostatic discharge.
Specifications above are typical values and not warranted
The N9355CK01 is a diode limiter to protect sensitive oscilloscope channels from damage due to electric overload stress (EOS) and electrostatic discharge (ESD). For example, voltages in excess of ±2V can destroy high-performance samplers used in oscilloscopes. The limiter dramatically reduces the likelihood that such voltages will reach the sensitive part of the instrument, hence ensuring that the oscilloscope will work reliably for a long time.
Instruments with dual electrical channels, such as the 54754A, will need quantity two N9355CK01s. Step generators within the TDR modules use ≤ 0.2 V which is far less than the diode threshold of the N9355CK01 limiter. The N9355CK01 can also be used to protect the electrical channel of 86105X and similar modules, as long as the signal does not exceed the range -0.5V to +0.5V.