• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        Learn More
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    I'm looking for support Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Find a solution Get technical support Take a class Find us at events Premium used equipment KeysightCare Buy online
    Suggested searches
    No product matches found - System Exception
    Matched content
    • Home
    • Products and Services
    • ...
    • Electronic Design Automation
    • System Design (SystemVue)
    • W1717EP SystemVue Hardware Design Kit [Obsolete]

    W1717EP SystemVue Hardware Design Kit

    Product Status:
    Obsolete
    Obsolete
    Technical Support
    Technical Support
    pdf Download Data Sheet
    Prev
    Replacement Product
    Image for W4501E Comms/DSP Simulation
    W4501E Comms/DSP Simulation
    View Product Details
    |
    Buy or Rent Options
    Next
    • Overview and Features
    • Post-Purchase Upgrades
    • Resources

    HIGHLIGHTS

    The W1717 Hardware Design Kit is a hardware design personality that adds on to the base W1461BP SystemVue Communications Architect. It provides a fixed-point simulation library and generates synthesizable, hierarchical, RTL-level Verilog and VHDL. When configured with 3rd party synthesis tools, the W1717 provides a path to implementation, and automatically creates a verification wrapper for polymorphic model-based design flow. Finally, the W1717 enables hardware-in-the-loop (HIL) real-time co-verification over a fast PCIe interface, for select FPGA families, and provides a programming interface to the M9703 multi-channel digitizer.

    The Verilog and VHDL generated by the W1717 Hardware Design Kit is vendor-neutral between design targets, and provides a great head-start for rapid prototyping and software-defined radio (SDR).

    Why should I buy the W1717 Hardware Design Kit?

    • Test & Measurement application development: Create wideband measurement algorithms by directly programming the M9703A/B and U5303A digitizer FPGAs. Possibilities include 5G channel sounding, Hybrid Beamforming, MIMO receivers, digital up/downconversion, filtering, and more.
    • Rapid-Prototyping: Generate RTL that is transportable between hardware vendors, but still connects to Xilinx Vivado, Altera Quartus II and other synthesis tools.
    • High-level of abstraction: Quickly account for bit-true hardware effects prior to targeting, while still at the architecture level, for better BB-RF partitioning.
    • Productivity: Integrate your proprietary, hand-optimized HDL blocks or import IP cores from external sources, such as Xilinx CoreGen.
    • Real-time Verification: Verify and accelerate algorithms with Hardware-in the-Loop (HIL) co-simulation with Xilinx Virtex 6/7 families over PCIe (such as the ML-605 and VC-707 development boards).
    • True Model-based Design: Verify and debug FPGA hardware algorithms in the presence of RF EDA models, Measurement waveforms, and simulation-based wireless Standards references at every level of abstraction. Expand your baseband coverage to RF-BB co-design.

    Who will benefit from the W1717 Hardware Design Kit?

    • System and SDR architects can avoid guesswork and make more optimal design choices and partitions for high-performance PHYs. HDL generation enables rapid prototyping of working hardware, for faster design maturity and evolution.
    • HDL hardware designers can verify hardware designs more easily against RF models, Test Equipment waveforms, and Standards-compliant baseband reference IP.
    • Test & Measurement architects responsible for accelerated wideband, multi-channel signal processing, especially for phased arrays and MIMO applications.

    What’s Included in the W1717 Hardware Design Kit?

    • Fixed-point library containing 45 bit-true, cycle accurate models. Enables fixed-point datatype and simulation mode with block-level/pin-level fixed point histograms and “red-x” overflow/underflow analysis.
    • Integration of custom libraries of hand-generated HDL and external IP cores, such as Xilinx CoreGen.
    • HDL code generation of RTL-level VHDL/Verilog, complete with design hierarchy, system-level test bench wrappers, test vectors, intelligent creation of clock ready and enable signals.
    • Polymorphic model instantiations added for each installed HDL simulator, such as Mentor Questasim, enabling easy model-based scripting and co-simulation, with verification-in-place.
    • Direct integration of synthesis tools such as Xilinx Vivado and Altera Quartus II from the SystemVue GUI.
    • Hardware-in-the-Loop co-simulation. Bring real-time Virtex 6/7 data into SystemVue using development boards such as the ML-605 or VC-707 over PCIe, or test instrument data with the Keysight M9703A/B digitizer.

    W1717 Fixed-Point Library

    Figure 1. The W1717 fixed-point library provides over 45 signal processing blocks that are ready for target-neutral HDL code generation. It also provides underflow/overflow diagnostics that assist baseband architects in troubleshooting bit-true finite=precision effects.